Our Bulletin 855H Recordable Horns allow you to download melodies or customized tones from any analog device (such as a PC, MP3 player, etc.). You can also record voice by speaking directly into the unit via an on-board microphone; you don't need to purchase additional recording hardware or equipment.
Overview
- On-board microphone is ideal for single-device installations
- Built-in audio input allows recording from any analog source
- Master/Slave capability replicates content from one horn (Master) to another (Slave)
- Synchronized output capability for multi-horn installations
- Separate volume control for recorded content and alarm tones
- Four remotely selectable alarm stages
- 45 alarm tones selectable via DIP switch
- No proprietary software required and no third-party freeware message for format conversion
Specifications
Certifications
- CE Marked
- c-UL-us Listed — File No. S6583; Guide Nos. UCST, UCST7
Standards Compliance
- CSA C22.2 No. 205
- EN 60065
- EN 6100-6-1
- EN 6100-6-2
- EN 6100-6-3
- EN 6100-6-4
- UL 464
Important: These products are intended for use in industrial signaling applications only.