Our Bulletin 800MB/800MR Oiltight Operators are tough and rugged for your heavy-duty applications. Our push buttons are Type 13 oiltight, and are built for durability and harsh environments.
Overview
- 22.5 mm mounting hole
- Type 13 oiltight
- 800MB — square backlit and traditional operators
- 800MR — round operators
Specifications
Certifications
- CSA Certified — LR1234, LR11924
- UL Listed — File Nos. E14840, E10314; Guide Nos. NKCR, NOIV
Standards Compliance
- IEC 529
- IEC Compliance