Loading

22 mm Operators

Our 22 mm line of operators is designed and manufactured to demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis so that every component built into 800F operators is optimized for durability and performance.
22 mm Operators
Our 22 mm line of operators is designed and manufactured to demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis so that every component built into 800F operators is optimized for durability and performance.
Push Buttons & Signaling Devices
    • 800T/H NEMA
    • 800T/H NEMA
    • Back of Panel Components
    • Back of Panel Components
    • Assembled Operator Stations
    • Assembled Operator Stations
    • Zobrazit vše
    • 800F Round
    • 800F Round
    • 800 FC Pendant Stations
    • 800 FC Pendant Stations
    • 800 FD Monolithic
    • 800 FD Monolithic
    • 800MB/MR
    • 800MB/MR
    • 800F 90 mm Enclosed
    • 800F 90 mm Enclosed
    • Back of Panel Components
    • Back of Panel Components
    • Zobrazit vše
    • 440J Grip Switches
    • 440J Grip Switches
    • Cable Pull Switches
    • Cable Pull Switches
    • Zobrazit vše
    • 800R HazLoc
    • 800R HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800G HazLoc
    • 800G HazLoc
    • Zobrazit vše
    • 800B
    • 800B
    • 800K Piezoelectric
    • 800K Piezoelectric
    • 800L Indicator Lights
    • 800L Indicator Lights
    • 800P Touch/Palm
    • 800P Touch/Palm
    • 800T 18 mm Pilot Lights
    • 800T 18 mm Pilot Lights
    • 800Z Touch/Palm
    • 800Z Touch/Palm
    • Zobrazit vše
    • 855H General Purpose
    • 855H General Purpose
    • 855H High Performance
    • 855H High Performance
    • 855H Recordable Horns
    • 855H Recordable Horns
    • 855P Panel Mount Signaling Alarms
    • 855P Panel Mount Signaling Alarms
    • 855X HazLoc Horns & Beacons
    • 855X HazLoc Horns & Beacons
    • Zobrazit vše
    • 854 J/K Control Tower Stack Lights
    • 854 J/K Control Tower Stack Lights
    • 855 Control Tower Stack LIghts
    • 855 Control Tower Stack LIghts
    • 855B Mini Square Beacons
    • 855B Mini Square Beacons
    • 855 Round Beacons
    • 855 Round Beacons
    • 855L Panel Light Bars
    • 855L Panel Light Bars
    • 855W Wall Mount Signal Lights
    • 855W Wall Mount Signal Lights
    • 856T Control Tower Stack Lights
    • 856T Control Tower Stack Lights
    • Zobrazit vše
Main Image

800F 22 mm Round Operators

Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis to optimize the durability and performance of our push buttons.

Product Details

Main Image

800F Back-of-Panel Components

Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal. You can combine any back-of-panel component with any operator. We also offer back-of-panel accessories including wrenches, screws, stab terminals, quick disconnects and threaded reset rods.

Product Details

Main Image

22 mm Assembled Stations

Our 22 mm Assembled Stations include die cast aluminum, enclosed,and pendant options. 

Product Details

Main Image

800MB/800MR IEC Oiltight Operators

Our Bulletin 800MB/800MR Oiltight Operators are tough and rugged for your heavy-duty applications. Our push buttons are Type 13 oiltight, and are built for durability and harsh environments.

Product Details

Main Image

800FD Monolithic Operators

Our Bulletin 800FD Monolithic Operators are designed to meet worldwide standards. These operators include e-stops and pilot lights with either light indicators or incandescent illumination options. Using a single catalog number, you can now order a fully assembled product for easy stocking and installation.

Product Details

Main Image

800FC Pendant Stations

Our Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency. We also offer multiple options and customizing options to fit your unique needs.

Product Details
  • Technické otázky
  • Technická podpora (chat)
  • Technická podpora (telefonická)
  • Kontaktovat oddělení prodeje
  1. Chevron LeftChevron Left Česko Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left 22 mm Operators, IEC Chevron RightChevron Right