Loading

MicroLogix Control Systems

For a proven, small programmable logic controller solution, look to our MicroLogix™ family. The MicroLogix 1200 controllers provides features and options to handle extensive range of applications. The MicroLogix 1100 and 1400 controllers increase the application coverage with enhanced network communications at an affordable price.
MicroLogix Control Systems
For a proven, small programmable logic controller solution, look to our MicroLogix™ family. The MicroLogix 1200 controllers provides features and options to handle extensive range of applications. The MicroLogix 1100 and 1400 controllers increase the application coverage with enhanced network communications at an affordable price.
PLC Programmable Controllers
  • Large Control Systems
  • Process Controllers
  • Small Control Systems
  • Micro Control Systems
  • Packaged Solutions
Main Image

MicroLogix 1100 Programmable Logic Controller Systems

Our Bulletin 1763 MicroLogix™ 1100 Programmable Logic Controller Systems add embedded EtherNet/IP™, on-line editing, and an LCD panel to the MicroLogix family. The built-in LCD panel shows controller status, I/O status, and simple operator messages. With 2 analog inputs, 10 digital inputs and 6 digital outputs, the MicroLogix 1100 controller can handle a wide variety of tasks.

 

Product Details

Main Image

MicroLogix 1200 Programmable Logic Controller Systems

Our Bulletin 1762 MicroLogix™ 1200 Programmable Logic Controller Systems are small enough to fit in tight spaces and powerful enough to accommodate a broad range of applications. Our controller is available in 24-point and 40-point versions. You can expand the I/O count using rackless I/O modules. You can build larger control systems, achieve greater application flexibility, and expand your system at a lower cost and with reduced parts inventory. A field-upgradeable flash operating system keeps you be up-to-date with the latest features.

 

Product Details

Main Image

MicroLogix 1400 Programmable Logic Controller Systems

Our Bulletin 1766 MicroLogix™ 1400 Programmable Logic Controller Systems build upon critical MicroLogix 1100 features: EtherNet/IP™, on-line editing and a built-in LCD panel. These controllers feature a higher I/O count, faster high-speed counter, pulse train output, enhanced network capabilities and backlight on the LCD panel. Controllers without embedded analog I/O points provide 32 digital I/O points, while analog versions offer 32 digital I/O points and 6 analog I/O points. You can expand all versions with up to seven 1762 expansion I/O modules.

 

Product Details
  • Technické otázky
  • Technická podpora (chat)
  • Technická podpora (telefonická)
  • Kontaktovat oddělení prodeje
  1. Chevron LeftChevron Left Česko Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left MicroLogix Family Chevron RightChevron Right