Loading

Micro800 Control Systems

Our Micro800™ Control Systems are easy to install and maintain. One software package applies to the entire family. These systems offer just enough control for your lower-cost, stand-alone machines. You can buy only the functionality you need, and use plug-in modules to personalize your system for specific application needs.
Micro800 Control Systems
Our Micro800™ Control Systems are easy to install and maintain. One software package applies to the entire family. These systems offer just enough control for your lower-cost, stand-alone machines. You can buy only the functionality you need, and use plug-in modules to personalize your system for specific application needs.
PLC Programmable Controllers
  • Large Control Systems
  • Process Controllers
  • Small Control Systems
  • Micro Control Systems
  • Packaged Solutions
Main Image

Micro810 Programmable Logic Controller Systems

With a nano-sized footprint, our Bulletin 2080 Micro810® Programmable Logic Controller Systems function as smart relays with high-current relay outputs, but with the programming capabilities of micro-PLCs. These controllers support 12 I/O points with 4 high current relay outputs (8A) for smart relay applications. 

Product Details

Main Image

Micro800 PLC Plug-in Modules and Accessories

With our Bulletin 2080 Micro800™ Programmable Logic Controllers Plug-in Modules and Accessories, you can adapt your base unit controller to fit your application needs. Extend the functionality of embedded I/O without increasing the footprint of your controller. Increase the system capabilities through memory and clock modules.

 

Product Details

Main Image

Micro870 Programmable Logic Controller Systems

Our Bulletin 2080 Micro870® Programmable Logic Controllers are designed for large standalone machine control applications that require flexible communications and greater I/O capabilities. These controllers support up to 304 I/O points with high performance I/O, interrupts, and Pulse Train Output (PTO) motion plus embedded Ethernet port and Bulletin 2085 expansion I/O modules.

Product Details

Main Image

Micro850 Programmable Logic Controller Systems

Our Micro850® Programmable Logic Controller Systems are designed for larger stand-alone machine control applications that require flexible communications and greater I/O capabilities. These controllers support up to 132 I/O points with high performance I/O, interrupts, and PTO motion plus embedded Ethernet and 2085 expansion I/O.

Product Details

Main Image

Micro830 Programmable Logic Controller Systems

Our Micro830® Programmable Logic Controller Systems are designed for stand-alone machine control applications that require flexible communications and I/O capabilities. These controllers support up to 88 I/O points with high performance I/O, interrupts, and PTO motion.

 

Product Details

Main Image

Micro820 Programmable Logic Controller Systems

Our Micro820® Programmable Logic Controller Systems include a nano-sized footprint and are designed for small standalone machine control and remote automation applications that require flexible communications and I/O capabilities. These controllers support up to 36 I/O points with many embedded features such as Ethernet, microSD slot for recipe and data log, and analog I/O.

Product Details
  • Technické otázky
  • Technická podpora (chat)
  • Technická podpora (telefonická)
  • Kontaktovat oddělení prodeje
  1. Chevron LeftChevron Left Česko Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left Micro800 Family Chevron RightChevron Right