Our NEMA Open/Enclosed Full Voltage Starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.
Overview
- Offers panel or DIN Rail mount
- 3-phase and single-phase available
- Works with E100 Overload Relays and E300 Overload Relays
Bulletin 305/309
- Reversing (Bulletin 305) and non-reversing (Bulletin 309)
- NEMA sizes 0…6
- Non-combination with NEMA contactor and electronic overload relay with optional communication module
- Available with metal enclosure: Type 1, 3R/12, 4/4X
- Includes color-coded terminal blocks for Snap-Together wiring
Bulletin 505/509
- Reversing (Bulletin 505) and non-reversing (Bulletin 509)
- NEMA sizes 00…9
- Non-combination with NEMA contactor and electronic overload relay with optional communication module
- Vertically arranged available with the Bulletin 505V in sizes 0…5
- Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location
Bulletin 520 Multi-speed
- NEMA sizes 0…7
- Non-combination with NEMA multi-speed contactors and electronic overload relay with optional communication module
- Vertically arranged available in sizes 0…5
- Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location
Specifications
Certifications
Bulletin 305, 309
- cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Bulletin 505, 509, 520
- CSA Certified — LR1234
- UL Listed — File No. E3125; Guide No. NLDX
- Hazardous Location:
- UL Listed — File No. E10314
- CSA Certified — LR11924
Standards Compliance
- ABS 4/15.115 — American Bureau of Shipping (Bulletins 305, 309, 505, 509 ONLY)
- CE Marked (Bulletins 305, 309, 505, 509 ONLY)
- CSA C22.2 No. 14
- EN/IEC 60947-4-1 (Bulletins 505, 509 ONLY)
- IEEE 45 (Bulletin 505 ONLY)
- NEMA, EEMAC ICS 2 (Industrial Control Systems)
- UL 508
- USCG 46 CFR 111.70 (Bulletins 305, 309, 505, 509 ONLY)