Our Bulletin 845G Single-turn is a NEMA Type 4 and 13, single-turn absolute encoder for use in harsh conditions. We enhanced this encoder to incorporate the higher performance of our 845GM encoder in a standard size 25 package.
Overview
- Absolute gray code, natural binary or binary coded decimal (BCD) output
- 8…15 bit resolution (256…32768 counts per revolution)
- Open collector, TTL, push-pull or SSI outputs
- Low or high true output optional
- NEMA Type 4 and 13
- Reverse polarity protection
- 5V, 8…24V or 10…30V DC power supply
- 0…85 °C (32…185 °F) operating temperature