Loading

On-Machine Block Distributed I/O

Our On-Machine™ Block (IP67/69K) Distributed I/O modules can be mounted directly on a machine rather than in a remote, central cabinet, which reduces wiring costs and provides easier maintenance. These products provide a complete assembly of sensor and actuator interface points, and each module includes a network adapter. Expansion blocks are available for some products. You can choose from analog, digital, and specialty I/O modules, as well as On-Machine I/O modules for safety systems.
On-Machine Block Distributed I/O
Our On-Machine™ Block (IP67/69K) Distributed I/O modules can be mounted directly on a machine rather than in a remote, central cabinet, which reduces wiring costs and provides easier maintenance. These products provide a complete assembly of sensor and actuator interface points, and each module includes a network adapter. Expansion blocks are available for some products. You can choose from analog, digital, and specialty I/O modules, as well as On-Machine I/O modules for safety systems.
Input/Output (I/O) Modules
    • SLC I/O Modules
    • SLC I/O Modules
    • ControlLogix Modules
    • ControlLogix Modules
    • MicroLogix Expansion I/O Modules
    • MicroLogix Expansion I/O Modules
    • Compact I/O Modules
    • Compact I/O Modules
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • Micro800 Expansion I/O Modules
    • Micro800 Expansion I/O Modules
    • Zobrazit vše
  • 1799 Embedded I/O
    • GuardPLC Safety I/O
    • GuardPLC Safety I/O
    • CompactBlock LDX I/O
    • CompactBlock LDX I/O
    • CompactBlock Guard Safety I/O Modules
    • CompactBlock Guard Safety I/O Modules
    • Zobrazit vše
    • Redundant I/O Modules
    • Redundant I/O Modules
    • 1718 Ex I/O Modules
    • 1718 Ex I/O Modules
    • 1719 Ex I/O Modules
    • 1719 Ex I/O Modules
    • POINT I/O Modules
    • POINT I/O Modules
    • FLEX I/O Moduels
    • FLEX I/O Moduels
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • Zobrazit vše
    • ArmorBlock I/O Modules
    • ArmorBlock I/O Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
    • Zobrazit vše
  • ArmorPOINT I/O Modules
  • Packaged Solutions
Main Image

ArmorBlock I/O Modules

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use. You can mount these modules on a machine close to the sensors and actuators to provide shorter cable runs for automotive, material handling, and high-speed packaging applications. These modules are available for DeviceNet® and EtherNet/IP™ networks and are suitable for use in welding applications and end-of-arm robot applications.

Product Details
Main Image

ArmorBlock Guard I/O Modules

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide all the advantages of traditional distributed I/O for safety systems. These modules are available in an IP67-rated packaged for EtherNet/IP™ and are ready to mount directly on your machine.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left On Machine, no Enclosure, Block Chevron RightChevron Right