Bulletin CM212 IEEE 841 Motors are NEMA Premium severe duty AC motors, 1/4...400 Hp.
Popular Resources/Quicklinks
Overview
- 460/575V AC
- 900, 1200, 1800, 3600 rpm
- Variable speed range of CT 2:1, CT 4:1, CT 10:1, CT 20:1, CT 1000:1, VT 10:1, sine wave
- TENV, TEFC enclosures
- Insulation system made of Class F and H materials
- Frame constructed of cast iron
- NEMA premium motor efficiency rating
- IP55, IP56 harsh, wet environment rating
Product Selection
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Energy Savings Payback Analyzer
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.