Our Bulletin 1492 Standard Feed-through IEC Spring-clamp Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes. Many are available in triple- and quad-connection blocks.
Popular Resources/Quicklinks
Overview
- Screwless termination technology
- Helps reduce wiring time by more than 50%
- Requires only a flat-head screwdriver for installation
- Maintenance-free, no need to retighten
- Secure contact is durable under extreme conditions
- Wide range of accessories available
Product Selection
Specifications
Certifications
- CE marked for all applicable directives
- CSA
- UL Recognized