Our Bulletin 1492 Sensor IEC Spring-clamp Terminal Blocks are plug-in style blocks that are designed for 3-wire applications. Plug-in terminals are internally jumpered when installed in a bank. They are available with status indicators for 10…30 V voltage ranges.
Popular Resources/Quicklinks
Overview
- Screwless termination technology
- Helps reduce wiring time by more than 50%
- Requires only a flat-head screwdriver for installation
- Maintenance-free, no need to retighten
- Secure contact is durable under extreme conditions
- Wide range of accessories available