Our Bulletin 1492 Power Distribution IEC Spring-clamp Terminal Blocks with feeder spacing are available in numerous connector configurations to help meet the needs of your application. Hinged covers allow easier access and better protection from accidental contact.
Popular Resources/Quicklinks
Overview
- Easier terminal identification options (either write-on marking surface or marker retention feature)
- High-fault short-circuit current rating (SCCR), up to 100 kA
- Marked with wire range, tightening torque requirements, and SCCR values
- Feeder spacing
- UL-listed components