Our Bulletin 1492 Grounding IEC Spring-clamp Terminal Blocks easily and neatly organize grounding connections to the DIN rail. Single-level blocks are available with double, triple, or quad connections. Two-level blocks include one feed-through and one ground connection.
Popular Resources/Quicklinks
Overview
- Screwless termination technology
- Helps reduce wiring time by more than 50%
- Requires only a flat-head screwdriver for installation
- Maintenance-free, no need to retighten
- Secure contact is durable under extreme conditions
- Wide range of accessories available