Our thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords. We offer a wide variety of rugged, durable connectivity components for use in round cable systems. These components include T-ports, DeviceBox™, DevicePort™, PowerTap™ and a multitude of other accessories. Stainless steel versions of round cable system components are also available for harsh industrial applications.
Overview
- Polyvinylchloride (PVC) jacket resists oil and chemicals
- Watertight connections (NEMA 4, 6P; IP67)
- Gold plated contacts
- Ratcheting coupling nut resists vibration