Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.
Popular Resources/Quicklinks
Overview
- Includes 22 AWG conductors
- Includes male bulkhead receptacles
- Offers 3- or 4-wire configuration
- Includes M14 x 1 mounting threads
Specifications
Certifications
-
CSA Certified
-
UL Recognized