Loading

Protection Modules

Our Protection Modules warn operators, and may directly shut down machines, when they detect severe conditions that could result in substantial damage or catastrophic failure.
Protection Modules
Our Protection Modules warn operators, and may directly shut down machines, when they detect severe conditions that could result in substantial damage or catastrophic failure.
Condition Monitoring
  • Integrated Systems
  • Software
    • 1440 XM-124
    • 1440 XM-124
    • 1440 XM ControlNet
    • 1440 XM ControlNet
    • 1440 XM-220
    • 1440 XM-220
    • 1440 XM-442
    • 1440 XM-442
    • Zobrazit vše
  • Portable Data Collectors
    • 1442 Series Eddy Current Probe Systems
    • 1442 Series Eddy Current Probe Systems
    • 1443 Series Accelerometers
    • 1443 Series Accelerometers
    • Zobrazit vše
Main Image

Standard Dynamic Measurement Module

Our Bulletin 1440 XM® 124 Standard Dynamic Measurement Modules monitor shaft, casing, or pedestal vibration in rotating equipment.

Product Details

Main Image

Relay Modules

Our Bulletin 1440 XM® 441 and 442 Relay Modules provide relay solutions when additional relays, more than the single onboard relays of our measurement modules, are required.

Product Details

Main Image

Dual Speed Modules

Our Bulletin 1440 XM® 220 Dual Speed Modules accept inputs from standard tachometers. These modules operate in dual-channel, single redundant channel, or reverse rotation mode to control how sensors calculate the speed, acceleration, and peak measurements. They can operate stand-alone or on DeviceNet™ networks to provide real-time data and status information to other XM modules, programmable controllers, distributed control systems, and condition monitoring systems.

Product Details

Main Image

Dynamic Measurement Modules for ControlNet Networks

Our Bulletin 1440 XM® Dynamic Measurement Modules for ControlNet™ networks monitor vibration, pressure, and strain on rotating equipment. These modules are designed to integrate with ControlLogix® controllers connected through a 1440 ControlNet™ adapter.

Product Details
  • Technické otázky
  • Technická podpora (chat)
  • Technická podpora (telefonická)
  • Kontaktovat oddělení prodeje
  1. Chevron LeftChevron Left Česko Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Condition Monitoring Chevron RightChevron Right
  5. Chevron LeftChevron Left Protection Modules Chevron RightChevron Right