Our Bulletin 1492-RCDA Residual Current Devices detect and interrupt leakage to the ground, helping you prevent injury to exposed personnel and damage to equipment. Use these devices with miniature circuit breakers for additional circuit protection from overload, short circuit, and ground fault.
Overview
- Provides 25…80 A residual current devices
- Includes 2- and 4-pole versions
- Includes 30 mA sensitivity devices for personnel protection
- Includes 100, 300, and 500 mA sensitivity devices for equipment protection
- Offers reversible line and load connections
Specifications
Certifications
- CCC Certified
- CE Marked
- cURus Recognized — File No. E53935
- RCM Certified
- RoHS Compliant
- VDE Certified
Standards Compliance
- ANSI/NFPA 70
- CSA C22.2 No.144
- GB 16916
- IEC/EN 61008
- UL 1053