Wiring Diagram - 1756-IC16
    |  | All terminals with the same name are connected together on the module. For example, DC COM can be connected to any terminal marked GND-1. When you daisy chain from a group to another RTB, always connect the daisy chain to the terminal directly connected to the supply wire, as shown. This wiring example shows a single voltage source. |  | 
Provide Feedback