Configuration Tab 1794-IB8
    Use this tab to configure the Input Delay Time of the module.
     TIP: 
    If you selected a Listen-Only communication format when you created the module, this tab is not available.
Parameters
Input Delay Time (ms)
On->Off Off->On
Use this feature to set a delay in responding to transitions useful in filtering out transients in noisy environments. Select a value (in milliseconds) by which to delay the transition from On to Off or from Off to On. The values in milliseconds are: 0.256, 0.512, 1, 2, 4, 8, 16 and 32.
OK
Click this button to accept your edits on any tab and close the dialog.
Cancel
Click this button to cancel your edits on any tab and close the dialog.
Apply
Click this button to apply your edits on any tab and continue editing.
If:
- you are online in Program, Remote Program or Remote Run mode and,
- this controller is the owner controller and,
- you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the module’s connection is not inhibited). If you don’t click Apply, your changes are not sent to the controller.
     TIP: 
    The connection to a FLEX I/O module using Rack communication cannot be inhibited. The 
Inhibit 
check box on the Connection tab is disabled in this case.Help
Click this button for Help on this tab.
Provide Feedback