OptixPanel operator panels
OptixPanel™ operator panels give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios, and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.
OptixPanel operator panels are available in both standard and compact versions.
Feature | OptixPanel Standard operator panels | OptixPanel Compact operator panels |
---|---|---|
Screen size | 7…21.5 in screen size | 4 and 7 in. screen size |
Bezel options, aspect ratios, and touch screen technologies |
|
|
Connectivity options |
|
|
For more information | OptixPanel™ Compact Operator Panels User Manual, publication 2800C-UM001. | OptixPanel™ Standard Operator Panels User Manual, publication 2800S-UM001. |
Provide Feedback