System features
FactoryTalk Optix
version 1.7.x has these features.Core Capabilities
- Enhanced recipe configuration, management, and runtime methods with the new recipe schema.
- New ListView data control provides a list object with custom row instances generated automatically at runtime from a model, variable, or database source.
- UI scaling factor property allows the application to scale at runtime for improved responsive design.
- Unresolved and broken dynamic links tool detects and displays them in FactoryTalk Optix Studio output panel for improved project troubleshooting.
- Alarm Widget enhancements include new layouts optimized for small and medium screen sizes and pre-configured alarm filters.
- Optimizations for improved alarms, dynamic links, and web client performance.
- Improved handling of large UDTs and arrays using block read and batch write operations.
- Support for report generation on headless devices like OptixEdge and Embedded Edge Compute module.
- User-defined project templates support for favorites and usability enhancements.
- New "Tile" fill mode for SVG images.
- Text box option for text trimming.
- Virtual keyboard enhancements for Engineering Units and Range, and new "Open Virtual Keyboard" method.
Expanded Architecture
- Support for LDAPS directory access protocol for more secure Active Directory authentication and authorization.
- Secrets encryption password complexity and global policy enhancements.
- PlantPAx Process Library 5.20 support for additional process instruction faceplates available in FactoryTalk Optix.
- FactoryTalk Asset Centre integration with disaster recovery support of FactoryTalk Optix applications.
- S7 TIA PROFINET password-protected communication support.
- CODESYS authentication with user, password, and certificates.
Digital Design Experience
- Online tag import and communications support for controllers running FactoryTalk Design Studio applications.
- TwinCAT Tag Importer API to browse and import tags at DesignTime.
- Version control Git provider enhancements for improved usability and repository management.
Data Connectivity
- Support for Logix Designer extended tag properties configured with values passed through from the tag definition to instances.
- MQTT Azure connector to publish and subscribe directly to Azure IoT Hub and Event Grid via a configuration wizard, providing faster, easier edge-to-cloud integration.
- MQTT client Store & Forward automatically buffers data when the network is down and syncs once reconnected, reducing data loss in remote or unstable environments.
- MQTT client Last Will & Testament automatically notifies systems when a device disconnects unexpectedly.
- MQTT Data Logger enables publishing values directly from data logs via MQTT.
Provide Feedback