Licenses

Use
FactoryTalk Optix Runtime licenses
to run
FactoryTalk Optix Applications
without any limitations on client devices. Use a
FactoryTalk Optix Studio Pro license
to access exclusive
FactoryTalk® Optix Studio
features.

FactoryTalk Optix Runtime license

A
FactoryTalk Optix Runtime license
allows you to run
FactoryTalk Optix Applications
on physical or virtualized HMI devices.
Devices that are not activated operate in demo mode and stop running
FactoryTalk Optix Applications
after two hours.
TIP: The
Emulator
client that runs
FactoryTalk Optix Applications
on the development computer does not require a runtime license. For more information, see Deployment.

FactoryTalk Optix Studio
licenses

You can select between
FactoryTalk Optix Studio Standard licenses
and
FactoryTalk Optix Studio Pro licenses
. The
FactoryTalk Optix Studio Pro license
allows you to fully leverage the features of
FactoryTalk Optix Studio desktop version
and
FactoryTalk Optix Studio web version
.
FactoryTalk Optix Studio
licenses comparison
Feature
FactoryTalk Optix Studio Standard license
FactoryTalk Optix Studio Pro license
Install
FactoryTalk Optix Studio
on your laptop or PC
Build
FactoryTalk Optix Applications
on your laptop or PC
Save
FactoryTalk Optix Applications
locally on your laptop, PC, or local drive
Deploy
FactoryTalk Optix Applications
from your laptop or PC
Build
FactoryTalk Optix Applications
using the web-based
FactoryTalk Optix Studio
environment
Save
FactoryTalk Optix Applications
to remote repository and track changes with version control
Save FactoryTalk Optix libraries to remote repository and track changes with version control
Multiple people can work on the same
FactoryTalk Optix Application
at the same time
Deploy
FactoryTalk Optix Applications
to local devices from the cloud
Connect to and monitor local devices from the cloud
TIP: The
FactoryTalk Optix Studio
license is tied to a specific
FactoryTalk Optix Studio
user account. Users with a valid license can log on to different
FactoryTalk Optix Studio
instances without having to transfer their license.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.