Introduction

FactoryTalk Optix Studio
is a development platform for creating human machine interface (HMI) and Internet of Things (IoT) applications.
FactoryTalk Optix Studio
includes a library of predefined objects that support modular design of graphical interfaces, features, and logic operations of an HMI application. By using specific C# language scripts, you can automate various actions in the design phase and add customized functions to projects.

FactoryTalk Optix Studio

FactoryTalk Optix Studio
is available as a web and a desktop development environment that you use to build
FactoryTalk Optix Applications
  and deploy them to client systems. You can access the
FactoryTalk Optix Studio web version
through
FactoryTalk Hub
.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.