BEGIN:VCALENDAR
PRODID:-//Microsoft Corporation//Outlook 16.0 MIMEDIR//EN
VERSION:2.0
METHOD:PUBLISH
X-MS-OLK-FORCEINSPECTOROPEN:TRUE
BEGIN:VTIMEZONE
TZID:Central Europe Standard Time
BEGIN:STANDARD
DTSTART:16011028T030000
RRULE:FREQ=YEARLY;BYDAY=-1SU;BYMONTH=10
TZOFFSETFROM:+0200
TZOFFSETTO:+0100
END:STANDARD
BEGIN:DAYLIGHT
DTSTART:16010325T020000
RRULE:FREQ=YEARLY;BYDAY=-1SU;BYMONTH=3
TZOFFSETFROM:+0100
TZOFFSETTO:+0200
END:DAYLIGHT
END:VTIMEZONE
BEGIN:VEVENT
CLASS:PUBLIC
CREATED:20260423T140729Z
DESCRIPTION:Join us for Best Future Machine Award Ceremony at Rockwell Auto
	mation Booth C40 in Hall 6.\n
DTEND;TZID="Central Europe Standard Time":20260511T193000
DTSTAMP:20260423T140730Z
DTSTART;TZID="Central Europe Standard Time":20260511T183000
LAST-MODIFIED:20260423T140729Z
LOCATION:Messe Düsseldorf\, Germany
PRIORITY:5
SEQUENCE:0
SUMMARY;LANGUAGE=cs:Rockwell Automation - Best Future Machine Award Ceremon
	y
TRANSP:OPAQUE
UID:040000008200E00074C5B7101A82E0080000000060486FE23AD3DC01000000000000000
	010000000609815CF8AD9B04C8C54AB7ABB31C375
X-ALT-DESC;FMTTYPE=text/html:<html xmlns:v="urn:schemas-microsoft-com:vml" 
	xmlns:o="urn:schemas-microsoft-com:office:office" xmlns:w="urn:schemas-mic
	rosoft-com:office:word" xmlns:m="http://schemas.microsoft.com/office/2004/
	12/omml" xmlns="http://www.w3.org/TR/REC-html40"><head><meta name=ProgId c
	ontent=Word.Document><meta name=Generator content="Microsoft Word 15"><met
	a name=Originator content="Microsoft Word 15"><link rel=File-List href="ci
	d:filelist.xml@01DCD33B.493C1DC0"><!--[if gte mso 9]><xml>\n<o:OfficeDocum
	entSettings>\n<o:AllowPNG/>\n</o:OfficeDocumentSettings>\n</xml><![endif]-
	-><!--[if gte mso 9]><xml>\n<w:WordDocument>\n<w:SpellingState>Clean</w:Sp
	ellingState>\n<w:GrammarState>Clean</w:GrammarState>\n<w:TrackMoves/>\n<w:
	TrackFormatting/>\n<w:EnvelopeVis/>\n<w:PunctuationKerning/>\n<w:ValidateA
	gainstSchemas/>\n<w:SaveIfXMLInvalid>false</w:SaveIfXMLInvalid>\n<w:Ignore
	MixedContent>false</w:IgnoreMixedContent>\n<w:AlwaysShowPlaceholderText>fa
	lse</w:AlwaysShowPlaceholderText>\n<w:DoNotPromoteQF/>\n<w:LidThemeOther>C
	S</w:LidThemeOther>\n<w:LidThemeAsian>X-NONE</w:LidThemeAsian>\n<w:LidThem
	eComplexScript>AR-SA</w:LidThemeComplexScript>\n<w:Compatibility>\n<w:Brea
	kWrappedTables/>\n<w:SnapToGridInCell/>\n<w:WrapTextWithPunct/>\n<w:UseAsi
	anBreakRules/>\n<w:DontGrowAutofit/>\n<w:SplitPgBreakAndParaMark/>\n<w:Ena
	bleOpenTypeKerning/>\n<w:DontFlipMirrorIndents/>\n<w:OverrideTableStyleHps
	/>\n</w:Compatibility>\n<m:mathPr>\n<m:mathFont m:val="Cambria Math"/>\n<m
	:brkBin m:val="before"/>\n<m:brkBinSub m:val="&#45\;-"/>\n<m:smallFrac m:v
	al="off"/>\n<m:dispDef/>\n<m:lMargin m:val="0"/>\n<m:rMargin m:val="0"/>\n
	<m:defJc m:val="centerGroup"/>\n<m:wrapIndent m:val="1440"/>\n<m:intLim m:
	val="subSup"/>\n<m:naryLim m:val="undOvr"/>\n</m:mathPr></w:WordDocument>\
	n</xml><![endif]--><!--[if gte mso 9]><xml>\n<w:LatentStyles DefLockedStat
	e="false" DefUnhideWhenUsed="false" DefSemiHidden="false" DefQFormat="fals
	e" DefPriority="99" LatentStyleCount="376">\n<w:LsdException Locked="false
	" Priority="0" QFormat="true" Name="Normal"/>\n<w:LsdException Locked="fal
	se" Priority="9" QFormat="true" Name="heading 1"/>\n<w:LsdException Locked
	="false" Priority="9" SemiHidden="true" UnhideWhenUsed="true" QFormat="tru
	e" Name="heading 2"/>\n<w:LsdException Locked="false" Priority="9" SemiHid
	den="true" UnhideWhenUsed="true" QFormat="true" Name="heading 3"/>\n<w:Lsd
	Exception Locked="false" Priority="9" SemiHidden="true" UnhideWhenUsed="tr
	ue" QFormat="true" Name="heading 4"/>\n<w:LsdException Locked="false" Prio
	rity="9" SemiHidden="true" UnhideWhenUsed="true" QFormat="true" Name="head
	ing 5"/>\n<w:LsdException Locked="false" Priority="9" SemiHidden="true" Un
	hideWhenUsed="true" QFormat="true" Name="heading 6"/>\n<w:LsdException Loc
	ked="false" Priority="9" SemiHidden="true" UnhideWhenUsed="true" QFormat="
	true" Name="heading 7"/>\n<w:LsdException Locked="false" Priority="9" Semi
	Hidden="true" UnhideWhenUsed="true" QFormat="true" Name="heading 8"/>\n<w:
	LsdException Locked="false" Priority="9" SemiHidden="true" UnhideWhenUsed=
	"true" QFormat="true" Name="heading 9"/>\n<w:LsdException Locked="false" S
	emiHidden="true" UnhideWhenUsed="true" Name="index 1"/>\n<w:LsdException L
	ocked="false" SemiHidden="true" UnhideWhenUsed="true" Name="index 2"/>\n<w
	:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name=
	"index 3"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUs
	ed="true" Name="index 4"/>\n<w:LsdException Locked="false" SemiHidden="tru
	e" UnhideWhenUsed="true" Name="index 5"/>\n<w:LsdException Locked="false" 
	SemiHidden="true" UnhideWhenUsed="true" Name="index 6"/>\n<w:LsdException 
	Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="index 7"/>\n<
	w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name
	="index 8"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenU
	sed="true" Name="index 9"/>\n<w:LsdException Locked="false" Priority="39" 
	SemiHidden="true" UnhideWhenUsed="true" Name="toc 1"/>\n<w:LsdException Lo
	cked="false" Priority="39" SemiHidden="true" UnhideWhenUsed="true" Name="t
	oc 2"/>\n<w:LsdException Locked="false" Priority="39" SemiHidden="true" Un
	hideWhenUsed="true" Name="toc 3"/>\n<w:LsdException Locked="false" Priorit
	y="39" SemiHidden="true" UnhideWhenUsed="true" Name="toc 4"/>\n<w:LsdExcep
	tion Locked="false" Priority="39" SemiHidden="true" UnhideWhenUsed="true" 
	Name="toc 5"/>\n<w:LsdException Locked="false" Priority="39" SemiHidden="t
	rue" UnhideWhenUsed="true" Name="toc 6"/>\n<w:LsdException Locked="false" 
	Priority="39" SemiHidden="true" UnhideWhenUsed="true" Name="toc 7"/>\n<w:L
	sdException Locked="false" Priority="39" SemiHidden="true" UnhideWhenUsed=
	"true" Name="toc 8"/>\n<w:LsdException Locked="false" Priority="39" SemiHi
	dden="true" UnhideWhenUsed="true" Name="toc 9"/>\n<w:LsdException Locked="
	false" SemiHidden="true" UnhideWhenUsed="true" Name="Normal Indent"/>\n<w:
	LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="
	footnote text"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideW
	henUsed="true" Name="annotation text"/>\n<w:LsdException Locked="false" Se
	miHidden="true" UnhideWhenUsed="true" Name="header"/>\n<w:LsdException Loc
	ked="false" SemiHidden="true" UnhideWhenUsed="true" Name="footer"/>\n<w:Ls
	dException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="in
	dex heading"/>\n<w:LsdException Locked="false" Priority="35" SemiHidden="t
	rue" UnhideWhenUsed="true" QFormat="true" Name="caption"/>\n<w:LsdExceptio
	n Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="table of fi
	gures"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed=
	"true" Name="envelope address"/>\n<w:LsdException Locked="false" SemiHidde
	n="true" UnhideWhenUsed="true" Name="envelope return"/>\n<w:LsdException L
	ocked="false" SemiHidden="true" UnhideWhenUsed="true" Name="footnote refer
	ence"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="
	true" Name="annotation reference"/>\n<w:LsdException Locked="false" SemiHi
	dden="true" UnhideWhenUsed="true" Name="line number"/>\n<w:LsdException Lo
	cked="false" SemiHidden="true" UnhideWhenUsed="true" Name="page number"/>\
	n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Na
	me="endnote reference"/>\n<w:LsdException Locked="false" SemiHidden="true"
	 UnhideWhenUsed="true" Name="endnote text"/>\n<w:LsdException Locked="fals
	e" SemiHidden="true" UnhideWhenUsed="true" Name="table of authorities"/>\n
	<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Nam
	e="macro"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUs
	ed="true" Name="toa heading"/>\n<w:LsdException Locked="false" SemiHidden=
	"true" UnhideWhenUsed="true" Name="List"/>\n<w:LsdException Locked="false"
	 SemiHidden="true" UnhideWhenUsed="true" Name="List Bullet"/>\n<w:LsdExcep
	tion Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="List Num
	ber"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="t
	rue" Name="List 2"/>\n<w:LsdException Locked="false" SemiHidden="true" Unh
	ideWhenUsed="true" Name="List 3"/>\n<w:LsdException Locked="false" SemiHid
	den="true" UnhideWhenUsed="true" Name="List 4"/>\n<w:LsdException Locked="
	false" SemiHidden="true" UnhideWhenUsed="true" Name="List 5"/>\n<w:LsdExce
	ption Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="List Bu
	llet 2"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed
	="true" Name="List Bullet 3"/>\n<w:LsdException Locked="false" SemiHidden=
	"true" UnhideWhenUsed="true" Name="List Bullet 4"/>\n<w:LsdException Locke
	d="false" SemiHidden="true" UnhideWhenUsed="true" Name="List Bullet 5"/>\n
	<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Nam
	e="List Number 2"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhi
	deWhenUsed="true" Name="List Number 3"/>\n<w:LsdException Locked="false" S
	emiHidden="true" UnhideWhenUsed="true" Name="List Number 4"/>\n<w:LsdExcep
	tion Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="List Num
	ber 5"/>\n<w:LsdException Locked="false" Priority="10" QFormat="true" Name
	="Title"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUse
	d="true" Name="Closing"/>\n<w:LsdException Locked="false" SemiHidden="true
	" UnhideWhenUsed="true" Name="Signature"/>\n<w:LsdException Locked="false"
	 Priority="1" SemiHidden="true" UnhideWhenUsed="true" Name="Default Paragr
	aph Font"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUs
	ed="true" Name="Body Text"/>\n<w:LsdException Locked="false" SemiHidden="t
	rue" UnhideWhenUsed="true" Name="Body Text Indent"/>\n<w:LsdException Lock
	ed="false" SemiHidden="true" UnhideWhenUsed="true" Name="List Continue"/>\
	n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Na
	me="List Continue 2"/>\n<w:LsdException Locked="false" SemiHidden="true" U
	nhideWhenUsed="true" Name="List Continue 3"/>\n<w:LsdException Locked="fal
	se" SemiHidden="true" UnhideWhenUsed="true" Name="List Continue 4"/>\n<w:L
	sdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="L
	ist Continue 5"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhide
	WhenUsed="true" Name="Message Header"/>\n<w:LsdException Locked="false" Pr
	iority="11" QFormat="true" Name="Subtitle"/>\n<w:LsdException Locked="fals
	e" SemiHidden="true" UnhideWhenUsed="true" Name="Salutation"/>\n<w:LsdExce
	ption Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Date"/>
	\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" N
	ame="Body Text First Indent"/>\n<w:LsdException Locked="false" SemiHidden=
	"true" UnhideWhenUsed="true" Name="Body Text First Indent 2"/>\n<w:LsdExce
	ption Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Note He
	ading"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed=
	"true" Name="Body Text 2"/>\n<w:LsdException Locked="false" SemiHidden="tr
	ue" UnhideWhenUsed="true" Name="Body Text 3"/>\n<w:LsdException Locked="fa
	lse" SemiHidden="true" UnhideWhenUsed="true" Name="Body Text Indent 2"/>\n
	<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Nam
	e="Body Text Indent 3"/>\n<w:LsdException Locked="false" SemiHidden="true"
	 UnhideWhenUsed="true" Name="Block Text"/>\n<w:LsdException Locked="false"
	 SemiHidden="true" UnhideWhenUsed="true" Name="Hyperlink"/>\n<w:LsdExcepti
	on Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="FollowedHy
	perlink"/>\n<w:LsdException Locked="false" Priority="22" QFormat="true" Na
	me="Strong"/>\n<w:LsdException Locked="false" Priority="20" QFormat="true"
	 Name="Emphasis"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhid
	eWhenUsed="true" Name="Document Map"/>\n<w:LsdException Locked="false" Sem
	iHidden="true" UnhideWhenUsed="true" Name="Plain Text"/>\n<w:LsdException 
	Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="E-mail Signat
	ure"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="t
	rue" Name="HTML Top of Form"/>\n<w:LsdException Locked="false" SemiHidden=
	"true" UnhideWhenUsed="true" Name="HTML Bottom of Form"/>\n<w:LsdException
	 Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Normal (Web)
	"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true
	" Name="HTML Acronym"/>\n<w:LsdException Locked="false" SemiHidden="true" 
	UnhideWhenUsed="true" Name="HTML Address"/>\n<w:LsdException Locked="false
	" SemiHidden="true" UnhideWhenUsed="true" Name="HTML Cite"/>\n<w:LsdExcept
	ion Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="HTML Code
	"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true
	" Name="HTML Definition"/>\n<w:LsdException Locked="false" SemiHidden="tru
	e" UnhideWhenUsed="true" Name="HTML Keyboard"/>\n<w:LsdException Locked="f
	alse" SemiHidden="true" UnhideWhenUsed="true" Name="HTML Preformatted"/>\n
	<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Nam
	e="HTML Sample"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhide
	WhenUsed="true" Name="HTML Typewriter"/>\n<w:LsdException Locked="false" S
	emiHidden="true" UnhideWhenUsed="true" Name="HTML Variable"/>\n<w:LsdExcep
	tion Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Normal T
	able"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="
	true" Name="annotation subject"/>\n<w:LsdException Locked="false" SemiHidd
	en="true" UnhideWhenUsed="true" Name="No List"/>\n<w:LsdException Locked="
	false" SemiHidden="true" UnhideWhenUsed="true" Name="Outline List 1"/>\n<w
	:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name=
	"Outline List 2"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhid
	eWhenUsed="true" Name="Outline List 3"/>\n<w:LsdException Locked="false" S
	emiHidden="true" UnhideWhenUsed="true" Name="Table Simple 1"/>\n<w:LsdExce
	ption Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table S
	imple 2"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUse
	d="true" Name="Table Simple 3"/>\n<w:LsdException Locked="false" SemiHidde
	n="true" UnhideWhenUsed="true" Name="Table Classic 1"/>\n<w:LsdException L
	ocked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Classic 
	2"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="tru
	e" Name="Table Classic 3"/>\n<w:LsdException Locked="false" SemiHidden="tr
	ue" UnhideWhenUsed="true" Name="Table Classic 4"/>\n<w:LsdException Locked
	="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Colorful 1"/>
	\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" N
	ame="Table Colorful 2"/>\n<w:LsdException Locked="false" SemiHidden="true"
	 UnhideWhenUsed="true" Name="Table Colorful 3"/>\n<w:LsdException Locked="
	false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Columns 1"/>\n<
	w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name
	="Table Columns 2"/>\n<w:LsdException Locked="false" SemiHidden="true" Unh
	ideWhenUsed="true" Name="Table Columns 3"/>\n<w:LsdException Locked="false
	" SemiHidden="true" UnhideWhenUsed="true" Name="Table Columns 4"/>\n<w:Lsd
	Exception Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Tab
	le Columns 5"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWh
	enUsed="true" Name="Table Grid 1"/>\n<w:LsdException Locked="false" SemiHi
	dden="true" UnhideWhenUsed="true" Name="Table Grid 2"/>\n<w:LsdException L
	ocked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Grid 3"/
	>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" 
	Name="Table Grid 4"/>\n<w:LsdException Locked="false" SemiHidden="true" Un
	hideWhenUsed="true" Name="Table Grid 5"/>\n<w:LsdException Locked="false" 
	SemiHidden="true" UnhideWhenUsed="true" Name="Table Grid 6"/>\n<w:LsdExcep
	tion Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Gr
	id 7"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="
	true" Name="Table Grid 8"/>\n<w:LsdException Locked="false" SemiHidden="tr
	ue" UnhideWhenUsed="true" Name="Table List 1"/>\n<w:LsdException Locked="f
	alse" SemiHidden="true" UnhideWhenUsed="true" Name="Table List 2"/>\n<w:Ls
	dException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Ta
	ble List 3"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhen
	Used="true" Name="Table List 4"/>\n<w:LsdException Locked="false" SemiHidd
	en="true" UnhideWhenUsed="true" Name="Table List 5"/>\n<w:LsdException Loc
	ked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table List 6"/>\
	n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Na
	me="Table List 7"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhi
	deWhenUsed="true" Name="Table List 8"/>\n<w:LsdException Locked="false" Se
	miHidden="true" UnhideWhenUsed="true" Name="Table 3D effects 1"/>\n<w:LsdE
	xception Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Tabl
	e 3D effects 2"/>\n<w:LsdException Locked="false" SemiHidden="true" Unhide
	WhenUsed="true" Name="Table 3D effects 3"/>\n<w:LsdException Locked="false
	" SemiHidden="true" UnhideWhenUsed="true" Name="Table Contemporary"/>\n<w:
	LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="
	Table Elegant"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideW
	henUsed="true" Name="Table Professional"/>\n<w:LsdException Locked="false"
	 SemiHidden="true" UnhideWhenUsed="true" Name="Table Subtle 1"/>\n<w:LsdEx
	ception Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table
	 Subtle 2"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenU
	sed="true" Name="Table Web 1"/>\n<w:LsdException Locked="false" SemiHidden
	="true" UnhideWhenUsed="true" Name="Table Web 2"/>\n<w:LsdException Locked
	="false" SemiHidden="true" UnhideWhenUsed="true" Name="Table Web 3"/>\n<w:
	LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" Name="
	Balloon Text"/>\n<w:LsdException Locked="false" Priority="39" Name="Table 
	Grid"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="
	true" Name="Table Theme"/>\n<w:LsdException Locked="false" SemiHidden="tru
	e" Name="Placeholder Text"/>\n<w:LsdException Locked="false" Priority="1" 
	QFormat="true" Name="No Spacing"/>\n<w:LsdException Locked="false" Priorit
	y="60" Name="Light Shading"/>\n<w:LsdException Locked="false" Priority="61
	" Name="Light List"/>\n<w:LsdException Locked="false" Priority="62" Name="
	Light Grid"/>\n<w:LsdException Locked="false" Priority="63" Name="Medium S
	hading 1"/>\n<w:LsdException Locked="false" Priority="64" Name="Medium Sha
	ding 2"/>\n<w:LsdException Locked="false" Priority="65" Name="Medium List 
	1"/>\n<w:LsdException Locked="false" Priority="66" Name="Medium List 2"/>\
	n<w:LsdException Locked="false" Priority="67" Name="Medium Grid 1"/>\n<w:L
	sdException Locked="false" Priority="68" Name="Medium Grid 2"/>\n<w:LsdExc
	eption Locked="false" Priority="69" Name="Medium Grid 3"/>\n<w:LsdExceptio
	n Locked="false" Priority="70" Name="Dark List"/>\n<w:LsdException Locked=
	"false" Priority="71" Name="Colorful Shading"/>\n<w:LsdException Locked="f
	alse" Priority="72" Name="Colorful List"/>\n<w:LsdException Locked="false"
	 Priority="73" Name="Colorful Grid"/>\n<w:LsdException Locked="false" Prio
	rity="60" Name="Light Shading Accent 1"/>\n<w:LsdException Locked="false" 
	Priority="61" Name="Light List Accent 1"/>\n<w:LsdException Locked="false"
	 Priority="62" Name="Light Grid Accent 1"/>\n<w:LsdException Locked="false
	" Priority="63" Name="Medium Shading 1 Accent 1"/>\n<w:LsdException Locked
	="false" Priority="64" Name="Medium Shading 2 Accent 1"/>\n<w:LsdException
	 Locked="false" Priority="65" Name="Medium List 1 Accent 1"/>\n<w:LsdExcep
	tion Locked="false" SemiHidden="true" Name="Revision"/>\n<w:LsdException L
	ocked="false" Priority="34" QFormat="true" Name="List Paragraph"/>\n<w:Lsd
	Exception Locked="false" Priority="29" QFormat="true" Name="Quote"/>\n<w:L
	sdException Locked="false" Priority="30" QFormat="true" Name="Intense Quot
	e"/>\n<w:LsdException Locked="false" Priority="66" Name="Medium List 2 Acc
	ent 1"/>\n<w:LsdException Locked="false" Priority="67" Name="Medium Grid 1
	 Accent 1"/>\n<w:LsdException Locked="false" Priority="68" Name="Medium Gr
	id 2 Accent 1"/>\n<w:LsdException Locked="false" Priority="69" Name="Mediu
	m Grid 3 Accent 1"/>\n<w:LsdException Locked="false" Priority="70" Name="D
	ark List Accent 1"/>\n<w:LsdException Locked="false" Priority="71" Name="C
	olorful Shading Accent 1"/>\n<w:LsdException Locked="false" Priority="72" 
	Name="Colorful List Accent 1"/>\n<w:LsdException Locked="false" Priority="
	73" Name="Colorful Grid Accent 1"/>\n<w:LsdException Locked="false" Priori
	ty="60" Name="Light Shading Accent 2"/>\n<w:LsdException Locked="false" Pr
	iority="61" Name="Light List Accent 2"/>\n<w:LsdException Locked="false" P
	riority="62" Name="Light Grid Accent 2"/>\n<w:LsdException Locked="false" 
	Priority="63" Name="Medium Shading 1 Accent 2"/>\n<w:LsdException Locked="
	false" Priority="64" Name="Medium Shading 2 Accent 2"/>\n<w:LsdException L
	ocked="false" Priority="65" Name="Medium List 1 Accent 2"/>\n<w:LsdExcepti
	on Locked="false" Priority="66" Name="Medium List 2 Accent 2"/>\n<w:LsdExc
	eption Locked="false" Priority="67" Name="Medium Grid 1 Accent 2"/>\n<w:Ls
	dException Locked="false" Priority="68" Name="Medium Grid 2 Accent 2"/>\n<
	w:LsdException Locked="false" Priority="69" Name="Medium Grid 3 Accent 2"/
	>\n<w:LsdException Locked="false" Priority="70" Name="Dark List Accent 2"/
	>\n<w:LsdException Locked="false" Priority="71" Name="Colorful Shading Acc
	ent 2"/>\n<w:LsdException Locked="false" Priority="72" Name="Colorful List
	 Accent 2"/>\n<w:LsdException Locked="false" Priority="73" Name="Colorful 
	Grid Accent 2"/>\n<w:LsdException Locked="false" Priority="60" Name="Light
	 Shading Accent 3"/>\n<w:LsdException Locked="false" Priority="61" Name="L
	ight List Accent 3"/>\n<w:LsdException Locked="false" Priority="62" Name="
	Light Grid Accent 3"/>\n<w:LsdException Locked="false" Priority="63" Name=
	"Medium Shading 1 Accent 3"/>\n<w:LsdException Locked="false" Priority="64
	" Name="Medium Shading 2 Accent 3"/>\n<w:LsdException Locked="false" Prior
	ity="65" Name="Medium List 1 Accent 3"/>\n<w:LsdException Locked="false" P
	riority="66" Name="Medium List 2 Accent 3"/>\n<w:LsdException Locked="fals
	e" Priority="67" Name="Medium Grid 1 Accent 3"/>\n<w:LsdException Locked="
	false" Priority="68" Name="Medium Grid 2 Accent 3"/>\n<w:LsdException Lock
	ed="false" Priority="69" Name="Medium Grid 3 Accent 3"/>\n<w:LsdException 
	Locked="false" Priority="70" Name="Dark List Accent 3"/>\n<w:LsdException 
	Locked="false" Priority="71" Name="Colorful Shading Accent 3"/>\n<w:LsdExc
	eption Locked="false" Priority="72" Name="Colorful List Accent 3"/>\n<w:Ls
	dException Locked="false" Priority="73" Name="Colorful Grid Accent 3"/>\n<
	w:LsdException Locked="false" Priority="60" Name="Light Shading Accent 4"/
	>\n<w:LsdException Locked="false" Priority="61" Name="Light List Accent 4"
	/>\n<w:LsdException Locked="false" Priority="62" Name="Light Grid Accent 4
	"/>\n<w:LsdException Locked="false" Priority="63" Name="Medium Shading 1 A
	ccent 4"/>\n<w:LsdException Locked="false" Priority="64" Name="Medium Shad
	ing 2 Accent 4"/>\n<w:LsdException Locked="false" Priority="65" Name="Medi
	um List 1 Accent 4"/>\n<w:LsdException Locked="false" Priority="66" Name="
	Medium List 2 Accent 4"/>\n<w:LsdException Locked="false" Priority="67" Na
	me="Medium Grid 1 Accent 4"/>\n<w:LsdException Locked="false" Priority="68
	" Name="Medium Grid 2 Accent 4"/>\n<w:LsdException Locked="false" Priority
	="69" Name="Medium Grid 3 Accent 4"/>\n<w:LsdException Locked="false" Prio
	rity="70" Name="Dark List Accent 4"/>\n<w:LsdException Locked="false" Prio
	rity="71" Name="Colorful Shading Accent 4"/>\n<w:LsdException Locked="fals
	e" Priority="72" Name="Colorful List Accent 4"/>\n<w:LsdException Locked="
	false" Priority="73" Name="Colorful Grid Accent 4"/>\n<w:LsdException Lock
	ed="false" Priority="60" Name="Light Shading Accent 5"/>\n<w:LsdException 
	Locked="false" Priority="61" Name="Light List Accent 5"/>\n<w:LsdException
	 Locked="false" Priority="62" Name="Light Grid Accent 5"/>\n<w:LsdExceptio
	n Locked="false" Priority="63" Name="Medium Shading 1 Accent 5"/>\n<w:LsdE
	xception Locked="false" Priority="64" Name="Medium Shading 2 Accent 5"/>\n
	<w:LsdException Locked="false" Priority="65" Name="Medium List 1 Accent 5"
	/>\n<w:LsdException Locked="false" Priority="66" Name="Medium List 2 Accen
	t 5"/>\n<w:LsdException Locked="false" Priority="67" Name="Medium Grid 1 A
	ccent 5"/>\n<w:LsdException Locked="false" Priority="68" Name="Medium Grid
	 2 Accent 5"/>\n<w:LsdException Locked="false" Priority="69" Name="Medium 
	Grid 3 Accent 5"/>\n<w:LsdException Locked="false" Priority="70" Name="Dar
	k List Accent 5"/>\n<w:LsdException Locked="false" Priority="71" Name="Col
	orful Shading Accent 5"/>\n<w:LsdException Locked="false" Priority="72" Na
	me="Colorful List Accent 5"/>\n<w:LsdException Locked="false" Priority="73
	" Name="Colorful Grid Accent 5"/>\n<w:LsdException Locked="false" Priority
	="60" Name="Light Shading Accent 6"/>\n<w:LsdException Locked="false" Prio
	rity="61" Name="Light List Accent 6"/>\n<w:LsdException Locked="false" Pri
	ority="62" Name="Light Grid Accent 6"/>\n<w:LsdException Locked="false" Pr
	iority="63" Name="Medium Shading 1 Accent 6"/>\n<w:LsdException Locked="fa
	lse" Priority="64" Name="Medium Shading 2 Accent 6"/>\n<w:LsdException Loc
	ked="false" Priority="65" Name="Medium List 1 Accent 6"/>\n<w:LsdException
	 Locked="false" Priority="66" Name="Medium List 2 Accent 6"/>\n<w:LsdExcep
	tion Locked="false" Priority="67" Name="Medium Grid 1 Accent 6"/>\n<w:LsdE
	xception Locked="false" Priority="68" Name="Medium Grid 2 Accent 6"/>\n<w:
	LsdException Locked="false" Priority="69" Name="Medium Grid 3 Accent 6"/>\
	n<w:LsdException Locked="false" Priority="70" Name="Dark List Accent 6"/>\
	n<w:LsdException Locked="false" Priority="71" Name="Colorful Shading Accen
	t 6"/>\n<w:LsdException Locked="false" Priority="72" Name="Colorful List A
	ccent 6"/>\n<w:LsdException Locked="false" Priority="73" Name="Colorful Gr
	id Accent 6"/>\n<w:LsdException Locked="false" Priority="19" QFormat="true
	" Name="Subtle Emphasis"/>\n<w:LsdException Locked="false" Priority="21" Q
	Format="true" Name="Intense Emphasis"/>\n<w:LsdException Locked="false" Pr
	iority="31" QFormat="true" Name="Subtle Reference"/>\n<w:LsdException Lock
	ed="false" Priority="32" QFormat="true" Name="Intense Reference"/>\n<w:Lsd
	Exception Locked="false" Priority="33" QFormat="true" Name="Book Title"/>\
	n<w:LsdException Locked="false" Priority="37" SemiHidden="true" UnhideWhen
	Used="true" Name="Bibliography"/>\n<w:LsdException Locked="false" Priority
	="39" SemiHidden="true" UnhideWhenUsed="true" QFormat="true" Name="TOC Hea
	ding"/>\n<w:LsdException Locked="false" Priority="41" Name="Plain Table 1"
	/>\n<w:LsdException Locked="false" Priority="42" Name="Plain Table 2"/>\n<
	w:LsdException Locked="false" Priority="43" Name="Plain Table 3"/>\n<w:Lsd
	Exception Locked="false" Priority="44" Name="Plain Table 4"/>\n<w:LsdExcep
	tion Locked="false" Priority="45" Name="Plain Table 5"/>\n<w:LsdException 
	Locked="false" Priority="40" Name="Grid Table Light"/>\n<w:LsdException Lo
	cked="false" Priority="46" Name="Grid Table 1 Light"/>\n<w:LsdException Lo
	cked="false" Priority="47" Name="Grid Table 2"/>\n<w:LsdException Locked="
	false" Priority="48" Name="Grid Table 3"/>\n<w:LsdException Locked="false"
	 Priority="49" Name="Grid Table 4"/>\n<w:LsdException Locked="false" Prior
	ity="50" Name="Grid Table 5 Dark"/>\n<w:LsdException Locked="false" Priori
	ty="51" Name="Grid Table 6 Colorful"/>\n<w:LsdException Locked="false" Pri
	ority="52" Name="Grid Table 7 Colorful"/>\n<w:LsdException Locked="false" 
	Priority="46" Name="Grid Table 1 Light Accent 1"/>\n<w:LsdException Locked
	="false" Priority="47" Name="Grid Table 2 Accent 1"/>\n<w:LsdException Loc
	ked="false" Priority="48" Name="Grid Table 3 Accent 1"/>\n<w:LsdException 
	Locked="false" Priority="49" Name="Grid Table 4 Accent 1"/>\n<w:LsdExcepti
	on Locked="false" Priority="50" Name="Grid Table 5 Dark Accent 1"/>\n<w:Ls
	dException Locked="false" Priority="51" Name="Grid Table 6 Colorful Accent
	 1"/>\n<w:LsdException Locked="false" Priority="52" Name="Grid Table 7 Col
	orful Accent 1"/>\n<w:LsdException Locked="false" Priority="46" Name="Grid
	 Table 1 Light Accent 2"/>\n<w:LsdException Locked="false" Priority="47" N
	ame="Grid Table 2 Accent 2"/>\n<w:LsdException Locked="false" Priority="48
	" Name="Grid Table 3 Accent 2"/>\n<w:LsdException Locked="false" Priority=
	"49" Name="Grid Table 4 Accent 2"/>\n<w:LsdException Locked="false" Priori
	ty="50" Name="Grid Table 5 Dark Accent 2"/>\n<w:LsdException Locked="false
	" Priority="51" Name="Grid Table 6 Colorful Accent 2"/>\n<w:LsdException L
	ocked="false" Priority="52" Name="Grid Table 7 Colorful Accent 2"/>\n<w:Ls
	dException Locked="false" Priority="46" Name="Grid Table 1 Light Accent 3"
	/>\n<w:LsdException Locked="false" Priority="47" Name="Grid Table 2 Accent
	 3"/>\n<w:LsdException Locked="false" Priority="48" Name="Grid Table 3 Acc
	ent 3"/>\n<w:LsdException Locked="false" Priority="49" Name="Grid Table 4 
	Accent 3"/>\n<w:LsdException Locked="false" Priority="50" Name="Grid Table
	 5 Dark Accent 3"/>\n<w:LsdException Locked="false" Priority="51" Name="Gr
	id Table 6 Colorful Accent 3"/>\n<w:LsdException Locked="false" Priority="
	52" Name="Grid Table 7 Colorful Accent 3"/>\n<w:LsdException Locked="false
	" Priority="46" Name="Grid Table 1 Light Accent 4"/>\n<w:LsdException Lock
	ed="false" Priority="47" Name="Grid Table 2 Accent 4"/>\n<w:LsdException L
	ocked="false" Priority="48" Name="Grid Table 3 Accent 4"/>\n<w:LsdExceptio
	n Locked="false" Priority="49" Name="Grid Table 4 Accent 4"/>\n<w:LsdExcep
	tion Locked="false" Priority="50" Name="Grid Table 5 Dark Accent 4"/>\n<w:
	LsdException Locked="false" Priority="51" Name="Grid Table 6 Colorful Acce
	nt 4"/>\n<w:LsdException Locked="false" Priority="52" Name="Grid Table 7 C
	olorful Accent 4"/>\n<w:LsdException Locked="false" Priority="46" Name="Gr
	id Table 1 Light Accent 5"/>\n<w:LsdException Locked="false" Priority="47"
	 Name="Grid Table 2 Accent 5"/>\n<w:LsdException Locked="false" Priority="
	48" Name="Grid Table 3 Accent 5"/>\n<w:LsdException Locked="false" Priorit
	y="49" Name="Grid Table 4 Accent 5"/>\n<w:LsdException Locked="false" Prio
	rity="50" Name="Grid Table 5 Dark Accent 5"/>\n<w:LsdException Locked="fal
	se" Priority="51" Name="Grid Table 6 Colorful Accent 5"/>\n<w:LsdException
	 Locked="false" Priority="52" Name="Grid Table 7 Colorful Accent 5"/>\n<w:
	LsdException Locked="false" Priority="46" Name="Grid Table 1 Light Accent 
	6"/>\n<w:LsdException Locked="false" Priority="47" Name="Grid Table 2 Acce
	nt 6"/>\n<w:LsdException Locked="false" Priority="48" Name="Grid Table 3 A
	ccent 6"/>\n<w:LsdException Locked="false" Priority="49" Name="Grid Table 
	4 Accent 6"/>\n<w:LsdException Locked="false" Priority="50" Name="Grid Tab
	le 5 Dark Accent 6"/>\n<w:LsdException Locked="false" Priority="51" Name="
	Grid Table 6 Colorful Accent 6"/>\n<w:LsdException Locked="false" Priority
	="52" Name="Grid Table 7 Colorful Accent 6"/>\n<w:LsdException Locked="fal
	se" Priority="46" Name="List Table 1 Light"/>\n<w:LsdException Locked="fal
	se" Priority="47" Name="List Table 2"/>\n<w:LsdException Locked="false" Pr
	iority="48" Name="List Table 3"/>\n<w:LsdException Locked="false" Priority
	="49" Name="List Table 4"/>\n<w:LsdException Locked="false" Priority="50" 
	Name="List Table 5 Dark"/>\n<w:LsdException Locked="false" Priority="51" N
	ame="List Table 6 Colorful"/>\n<w:LsdException Locked="false" Priority="52
	" Name="List Table 7 Colorful"/>\n<w:LsdException Locked="false" Priority=
	"46" Name="List Table 1 Light Accent 1"/>\n<w:LsdException Locked="false" 
	Priority="47" Name="List Table 2 Accent 1"/>\n<w:LsdException Locked="fals
	e" Priority="48" Name="List Table 3 Accent 1"/>\n<w:LsdException Locked="f
	alse" Priority="49" Name="List Table 4 Accent 1"/>\n<w:LsdException Locked
	="false" Priority="50" Name="List Table 5 Dark Accent 1"/>\n<w:LsdExceptio
	n Locked="false" Priority="51" Name="List Table 6 Colorful Accent 1"/>\n<w
	:LsdException Locked="false" Priority="52" Name="List Table 7 Colorful Acc
	ent 1"/>\n<w:LsdException Locked="false" Priority="46" Name="List Table 1 
	Light Accent 2"/>\n<w:LsdException Locked="false" Priority="47" Name="List
	 Table 2 Accent 2"/>\n<w:LsdException Locked="false" Priority="48" Name="L
	ist Table 3 Accent 2"/>\n<w:LsdException Locked="false" Priority="49" Name
	="List Table 4 Accent 2"/>\n<w:LsdException Locked="false" Priority="50" N
	ame="List Table 5 Dark Accent 2"/>\n<w:LsdException Locked="false" Priorit
	y="51" Name="List Table 6 Colorful Accent 2"/>\n<w:LsdException Locked="fa
	lse" Priority="52" Name="List Table 7 Colorful Accent 2"/>\n<w:LsdExceptio
	n Locked="false" Priority="46" Name="List Table 1 Light Accent 3"/>\n<w:Ls
	dException Locked="false" Priority="47" Name="List Table 2 Accent 3"/>\n<w
	:LsdException Locked="false" Priority="48" Name="List Table 3 Accent 3"/>\
	n<w:LsdException Locked="false" Priority="49" Name="List Table 4 Accent 3"
	/>\n<w:LsdException Locked="false" Priority="50" Name="List Table 5 Dark A
	ccent 3"/>\n<w:LsdException Locked="false" Priority="51" Name="List Table 
	6 Colorful Accent 3"/>\n<w:LsdException Locked="false" Priority="52" Name=
	"List Table 7 Colorful Accent 3"/>\n<w:LsdException Locked="false" Priorit
	y="46" Name="List Table 1 Light Accent 4"/>\n<w:LsdException Locked="false
	" Priority="47" Name="List Table 2 Accent 4"/>\n<w:LsdException Locked="fa
	lse" Priority="48" Name="List Table 3 Accent 4"/>\n<w:LsdException Locked=
	"false" Priority="49" Name="List Table 4 Accent 4"/>\n<w:LsdException Lock
	ed="false" Priority="50" Name="List Table 5 Dark Accent 4"/>\n<w:LsdExcept
	ion Locked="false" Priority="51" Name="List Table 6 Colorful Accent 4"/>\n
	<w:LsdException Locked="false" Priority="52" Name="List Table 7 Colorful A
	ccent 4"/>\n<w:LsdException Locked="false" Priority="46" Name="List Table 
	1 Light Accent 5"/>\n<w:LsdException Locked="false" Priority="47" Name="Li
	st Table 2 Accent 5"/>\n<w:LsdException Locked="false" Priority="48" Name=
	"List Table 3 Accent 5"/>\n<w:LsdException Locked="false" Priority="49" Na
	me="List Table 4 Accent 5"/>\n<w:LsdException Locked="false" Priority="50"
	 Name="List Table 5 Dark Accent 5"/>\n<w:LsdException Locked="false" Prior
	ity="51" Name="List Table 6 Colorful Accent 5"/>\n<w:LsdException Locked="
	false" Priority="52" Name="List Table 7 Colorful Accent 5"/>\n<w:LsdExcept
	ion Locked="false" Priority="46" Name="List Table 1 Light Accent 6"/>\n<w:
	LsdException Locked="false" Priority="47" Name="List Table 2 Accent 6"/>\n
	<w:LsdException Locked="false" Priority="48" Name="List Table 3 Accent 6"/
	>\n<w:LsdException Locked="false" Priority="49" Name="List Table 4 Accent 
	6"/>\n<w:LsdException Locked="false" Priority="50" Name="List Table 5 Dark
	 Accent 6"/>\n<w:LsdException Locked="false" Priority="51" Name="List Tabl
	e 6 Colorful Accent 6"/>\n<w:LsdException Locked="false" Priority="52" Nam
	e="List Table 7 Colorful Accent 6"/>\n<w:LsdException Locked="false" SemiH
	idden="true" UnhideWhenUsed="true" Name="Mention"/>\n<w:LsdException Locke
	d="false" SemiHidden="true" UnhideWhenUsed="true" Name="Smart Hyperlink"/>
	\n<w:LsdException Locked="false" SemiHidden="true" UnhideWhenUsed="true" N
	ame="Hashtag"/>\n<w:LsdException Locked="false" SemiHidden="true" UnhideWh
	enUsed="true" Name="Unresolved Mention"/>\n<w:LsdException Locked="false" 
	SemiHidden="true" UnhideWhenUsed="true" Name="Smart Link"/>\n</w:LatentSty
	les>\n</xml><![endif]--><style><!--\n/* Font Definitions */\n@font-face\n	
	{font-family:"Cambria Math"\;\n	panose-1:2 4 5 3 5 4 6 3 2 4\;\n	mso-font-
	charset:0\;\n	mso-generic-font-family:roman\;\n	mso-font-pitch:variable\;\
	n	mso-font-signature:-536869121 1107305727 33554432 0 415 0\;}\n@font-face
	\n	{font-family:Aptos\;\n	mso-font-charset:0\;\n	mso-generic-font-family:s
	wiss\;\n	mso-font-pitch:variable\;\n	mso-font-signature:536871559 3 0 0 41
	5 0\;}\n/* Style Definitions */\np.MsoNormal\, li.MsoNormal\, div.MsoNorma
	l\n	{mso-style-unhide:no\;\n	mso-style-qformat:yes\;\n	mso-style-parent:""
	\;\n	margin:0cm\;\n	mso-pagination:widow-orphan\;\n	font-size:12.0pt\;\n	f
	ont-family:"Aptos"\,sans-serif\;\n	mso-ascii-font-family:Aptos\;\n	mso-far
	east-font-family:Aptos\;\n	mso-hansi-font-family:Aptos\;\n	mso-bidi-font-f
	amily:Arial\;\n	mso-font-kerning:1.0pt\;\n	mso-ligatures:standardcontextua
	l\;}\na:link\, span.MsoHyperlink\n	{mso-style-noshow:yes\;\n	mso-style-pri
	ority:99\;\n	color:#467886\;\n	text-decoration:underline\;\n	text-underlin
	e:single\;}\na:visited\, span.MsoHyperlinkFollowed\n	{mso-style-noshow:yes
	\;\n	mso-style-priority:99\;\n	color:#96607D\;\n	text-decoration:underline
	\;\n	text-underline:single\;}\nspan.EmailStyle17\n	{mso-style-type:persona
	l-compose\;\n	mso-style-noshow:yes\;\n	mso-style-unhide:no\;\n	mso-ansi-fo
	nt-size:11.0pt\;\n	mso-bidi-font-size:11.0pt\;\n	font-family:"Aptos"\,sans
	-serif\;\n	mso-ascii-font-family:Aptos\;\n	mso-fareast-font-family:Aptos\;
	\n	mso-hansi-font-family:Aptos\;\n	mso-bidi-font-family:Arial\;\n	color:wi
	ndowtext\;}\n.MsoChpDefault\n	{mso-style-type:export-only\;\n	mso-default-
	props:yes\;\n	mso-ascii-font-family:Aptos\;\n	mso-fareast-font-family:Apto
	s\;\n	mso-hansi-font-family:Aptos\;\n	mso-bidi-font-family:Arial\;}\n@page
	 WordSection1\n	{size:612.0pt 792.0pt\;\n	margin:72.0pt 72.0pt 72.0pt 72.0
	pt\;\n	mso-header-margin:36.0pt\;\n	mso-footer-margin:36.0pt\;\n	mso-paper
	-source:0\;}\ndiv.WordSection1\n	{page:WordSection1\;}\n--></style><!--[if
	 gte mso 10]><style>/* Style Definitions */\ntable.MsoNormalTable\n	{mso-s
	tyle-name:"Table Normal"\;\n	mso-tstyle-rowband-size:0\;\n	mso-tstyle-colb
	and-size:0\;\n	mso-style-noshow:yes\;\n	mso-style-priority:99\;\n	mso-styl
	e-parent:""\;\n	mso-padding-alt:0cm 5.4pt 0cm 5.4pt\;\n	mso-para-margin:0c
	m\;\n	mso-pagination:widow-orphan\;\n	font-size:12.0pt\;\n	font-family:"Ap
	tos"\,sans-serif\;\n	mso-ascii-font-family:Aptos\;\n	mso-hansi-font-family
	:Aptos\;\n	mso-font-kerning:1.0pt\;\n	mso-ligatures:standardcontextual\;}\
	n</style><![endif]--><!--[if gte mso 9]><xml>\n<o:shapedefaults v:ext="edi
	t" spidmax="1026" />\n</xml><![endif]--><!--[if gte mso 9]><xml>\n<o:shape
	layout v:ext="edit">\n<o:idmap v:ext="edit" data="1" />\n</o:shapelayout><
	/xml><![endif]--></head><body lang=EN-US link="#467886" vlink="#96607D" st
	yle='tab-interval:36.0pt\;word-wrap:break-word'><div class=WordSection1><p
	 class=MsoNormal><span style='font-size:11.0pt'>Join us for <b>Best Future
	 Machine&nbsp\;Award Ceremony</b> at Rockwell Automation <b>Booth C40</b> 
	in <b>Hall 6</b>.<o:p></o:p></span></p></div></body></html>
X-MICROSOFT-CDO-BUSYSTATUS:BUSY
X-MICROSOFT-CDO-IMPORTANCE:1
X-MICROSOFT-DISALLOW-COUNTER:FALSE
X-MS-OLK-AUTOFILLLOCATION:FALSE
X-MS-OLK-CONFTYPE:0
BEGIN:VALARM
TRIGGER:-PT10M
ACTION:DISPLAY
DESCRIPTION:Reminder
END:VALARM
END:VEVENT
END:VCALENDAR
