The JOURNAL

Belden recently expanded its line of Classic and Symmetrical VFD cables with the addition of a 2,000V product designed for use on larger and more powerful AC motor drives. Its VFD cables have been approved for use on Rockwell Automation AC drives.

The JOURNAL

Web Exclusive

VFD Cables Help Save Energy, Provide Precise Motor Drive Control

Take the time to select just the right cable for your applications, and prevent your cable from becoming the weak link in a variable-frequency drive system.

By Brian Shuman, RCDD, Senior Product Development Engineer, Belden

A variable-frequency drive (VFD) regulates the speed of a three-phase AC electric motor by controlling the frequency and voltage of the power it delivers to the motor. These devices, also known as adjustable speed drives or variable speed drives, are prevalent in a range of applications throughout industry — in motion control, conveying, indexing and ventilation systems, for example, as well as processing equipment, machining and other work areas.

VFDs provide many benefits, principal among them the ability to save a substantial amount of energy during motor operations, making them an attractive "green" engineering solution and an economical choice. Additional advantages of VFD systems include their ability to:

Because VFDs allow the speed of a motor to be varied electrically rather than by mechanical means, there is greater flexibility of operation. Lacking a VFD, industrial motors run at full speed continuously regardless of varying demands, which means that a great deal of electric power is wasted.

One important factor in designing and implementing a robust and reliable VFD system is selecting the right kind of flexible motor drive cables for the application. This article will discuss some of the environmental risks related to VFD cabling and provide practical cable selection guidelines.

Environmental Risks to VFD Cables

To transmit power efficiently and effectively from the drive system to the AC motor, VFD cables must offer robust construction and be capable of providing consistently reliable electrical performance. VFDs typically operate in extremely harsh environments in which ambient and operating conditions can not only damage the cable, but also damage the motor and drive it connects. These environmental risks include:

Voltage Spikes. The very fast voltage rise times associated with IGBT technology contributes to precise motor speed control, but can also lead to voltage spikes that can damage cables of poor quality or ones that are not insulated properly.

Corona Discharge. Occurring between conductors of the cable, corona discharge can produce extremely high temperatures capable of causing damage to cables, as well as to motors, bearings, drives and related equipment, that can lead to drive system shutdown and costly production downtime. If the cable insulation is a thermoplastic material such as PVC, this phenomenon can cause premature cable burnout or a short circuit due to a gradual, localized melting of the insulation. For this reason alone, thermoset rather than thermoplastic insulations should be used for VFD applications.

Acoustical Motor Noise, Motor Heating. This can occur when currents induced by pulse width modulated switching flow in improperly grounded motor shafts, resulting in damaged bearings.

Radiated Noise. Noise radiated from a VFD cable is proportional to the amount of varying electric current within it. As cable lengths grow, so does the magnitude of reflected voltage. This transient over voltage, combined with the high amplitudes of current associated with VFDs, creates a significant source of radiated noise.

Noise can be controlled by shielding the VFD cable. Unshielded cables connected between a VFD and a motor can radiate noise in excess of 80V to unshielded communication wires/cables, and in excess of 10V to shielded instrumentation cables. Moreover, the use of unshielded cables in conduits is not recommended because the conduit is an uncontrolled path to ground for the noise it captures.

Common Mode Noise. Any equipment near the conduit or conduit hangers may be subject to an injection of captured, common-mode noise. Therefore, unshielded cables in conduit also are not recommended for connecting VFDs to motors. Common mode noise can capacitatively couple from unshielded motor leads in a conduit to ground via conduit ground straps, supports or other adjacent, unintentional grounding paths.

Common-mode ground current is particularly troublesome because digital systems are susceptible to the high-frequency noise generated by VFDs. Signals susceptible to common-mode noise include those from proximity sensors, and signals from thermocouples or encoders, as well as low-level communication signals in general.

Because this type of noise takes the path of least resistance, it finds unpredictable grounding paths that become intermittent as humidity, temperature, and load changeover time. One way to control common-mode noise is to provide a known path to ground for noise captured at the motor’s frame. A properly designed cable ground/shield system, can provide the noise with an easier way to get back to the drive.

Look for Robust Cable Design

When evaluating and specifying VFD system cables, ensure the cables are built tough enough to stand up to the environmental and operating conditions, and maintain the life of other components in the system. Selecting an appropriate VFD cable, designed specifically for the load and the task, can improve overall drive system longevity and reliability by mitigating the impact of reflected waves and withstanding the other environmental risks to which it is exposed.

Additional design factors to consider in specifying VFD cables include:

Many different types, sizes and designs of VFD cables are available, suitable for use in a broad range of industrial motor drive applications, including those requiring direct burial or installation in wet or exceptionally hazardous environments, such as mines. VFD cables also are available with an additional signal pair for brake or other applications

Cable selection will depend on the specific application requirements (e.g., relative to motor size in HP, speed and torque demands of the load, peak current, environmental conditions, etc.). The cables selected should, of course, comply fully with all applicable industry safety standards.

VFD cables are typically available in gauges ranging from 16 to 4/0 AWG, in traditional or symmetrical designs, and in voltages ranging from 600V up to 2,000V.

The Bottom Line

A cable should never be the weak link in a VFD system. That’s why it’s so important to invest the time to select just the right cable for each application. Flexible variable-speed VFD motor drive cables have proven over time to be extremely reliable, lower in cost and easier to install than traditional metal-clad cables or lead wire in conduit.

Rockwell Automation Encompass Product Partner Belden, Richmond, Ind., provides cabling, connectivity, switches, hardware and cable management solutions for a range of markets, including industrial, enterprise networking, broadcasting, audio/video, security and more.

Belden

www.rockwellautomation.com/go/p-belden