Get Support Now
Condition Monitoring Firmware Updates
Enpac 2500 and Datapac 1000/1250/1500 Data Collectors
| Product | Description | Applicable Download |
|---|---|---|
| Datapac 1000 Datapac 1250 Datapac 1500 |
V5.08 Operating System V5.10 Operating System |
V5.08 - Run Autorun.exe![]() V5.10 - Run Autorun.exe ![]() |
| Enpac 2500 | V2.0 Operating System V3.0 Operating System |
V2.0.zip
V3.0.zip ![]() |
Download Instructions
|
||
XM Modules
The table below contains downloadable files containing firmware, release notes, and the XM Serial Configuration Utility for various major revisions of XM. The firmware download files contain only firmware. You can update the firmware in your XM module using the XM Serial Configuration Utility or the Enterprise Online Configuration Utility. Please refer to the corresponding Release Notes document for the following important information:
- Firmware enhancements included in the major revision
- Special considerations before upgrading to a more recent major revision
- Firmware revision history
| XM Major Revision | R5 | R4 | R3 |
|---|---|---|---|
| XM Release Notes | Feb. 2006![]() |
Jan. 2005![]() |
Jan. 2005![]() |
| XM Serial Configuration Utility | V5.0.2![]() |
V4.5.1![]() |
V3.11![]() |
| XM-16x Overall Vibration Module | R5.022![]() |
NA | NA |
| XM-36x Process/Temperature Module | R5.009![]() |
R4.014![]() |
R3.013![]() |
| XM-120E Eccentricity Module | R5.012![]() |
R4.065![]() |
NA |
| XM-120/121 Dynamic Measurement Module | R5.016![]() |
R4.059![]() |
R3.01![]() |
| XM-121A Absolute Shaft Vibration Module | R5.018![]() |
NA | NA |
| XM-122 gSE Vibration Module | R5.013![]() |
R4.061![]() |
R3.021![]() |
| XM-123 Aeroderivative Module | R5.011![]() |
R4.068![]() |
NA |
| XM-220 Speed Module | R5.008![]() |
R4.058![]() |
NA |
| XM-320 Position Module | R5.006![]() |
R4.051![]() |
R3.005![]() |
| XM-440 Master Relay Module | R5.008![]() |
R4.051![]() |
R3.013![]() |
Download Instructions
|
|||