Configuration Tools

Offering a powerful range of system configuration tools to help you configure and apply our products.

Product Compatibility and Download Center

Determine how products interact, check features, verify capabilities, and find associated firmware.

Technical Support

Our global infrastructure of support centers and subject matter experts is here to help you protect your automation investment.

Accelerator Toolkits

Download popular Accelerator Toolkits from the links below (Log-in Required):

CENTERLINE Builder Tool

Use CENTERLINE Builder to design your CENTERLINE MCC line up. This tool allows you to enter general MCC setup information with key characteristics, add units and create the MCC design. The tool generates a layout drawing, single-line diagram and typical schematic drawings customized to your project requirements.

Product Configuration Directory

Product Configuration Directory

Browse for additional product information or configure parts. The Product Selection & Configuration Directory is now accessible via your mobile device. No app is required.

Configured Views

Configured Views

The Product Compatibility and Download Center (PCDC) lets you build and save your own configured views, as well as view Rockwell Automation standard views.

Connected Components

The Connected Components solution provides a design toolkit, programming software and all the right products. This bundled approach helps you more quickly design and develop machines.

Integrated Architecture Builder (IAB)

Use IAB to configure your Logix-based automation systems (including the PlantPAx process automation system), select hardware, and generate bills of material for applications including controllers, I/O, networks, drives, cabling & wiring, motion control, and other devices.

Integrated Architecture Tools

The Integrated Architecture™ system helps you to build a business in which information flows across your organization. Our tools help you understand, plan and configure an Integrated Architecture system.

MCS Star for Starters

Configure MCS starters for rated motor voltages from 230V to 690V using existing catalog numbers or selection criteria. MCS Star provides the correct catalog number, wiring diagram, and drawing for the starters you choose. Configure mounting system assemblies, select and place busbar rack components, and layout your system with the easy graphical interface.

Migrations Mobile App

The Migrations App selects an equivalent ControlLogix® or CompactLogix™ controller and I/O modules to duplicate the original configuration based on built-in logic and your input. It can migrate your existing SLC™ 500 configuration to a ControlLogix® or a CompactLogix™ controller-based configuration, or a PLC-5® Configuration to a ControlLogix® controller-based configuration. It allows you to share your bill of materials, existing, and migrated chassis via email easily.

Motion Analyzer

Motion Analyzer uses sophisticated optimization tools to maximize ratios, inertia, and mechanical alternatives for motion control applications.

ProposalWorks Proposal Builder

ProposalWorks Proposal Builder

Get information on Allen-Bradley products and services with this easy-to-use interface. Find the exact catalog number you need, access current pricing, view related documents and photos, and include them a word document.

Safety Automation Builder & RASWin

Safety Automation Builder

Safety Automation Builder streamlines safety system design, helping you improve compliance and reduce costs by guiding you through the development of your safety system, including safety system layout, product selection, and safety analysis to help you meet machinery safety performance level (PL) requirements established by global standard EN ISO 13849-1. RASWin Risk Assessment Software demonstration version is available with Safety Automation Builder as part of the Safety Lifecycle Toolkit.

System Ferret

The System Ferret is a system inventory software tool that will seek out and log all devices communicating on DeviceNet, ControlNet and EtherNet/IP in your control system.

Download the file below, install it and scan your system to log important information about all your control system devices.