Machine Builder (OEM) Solutions

Subscribe Now

Machine Builder (OEM) Solutions

What Matters

Performance Matters

More Speed For Greater Volume

In manufacturing, time never stands still. Rockwell Automation understands this and has designed state-of-the-art, high-performance control solutions that will help your customers double, triple, or even quadruple their speed without adding floor space.

Smaller Footprint Machines

Help your customers maximize their available space and speed installation with small, powerful control systems, ON-MACHINE™ technology, and the latest Rockwell Automation networking standards.

Improved Flexibility

Rockwell Automation electronic solutions allow you to increase machine flexibility by slashing changeover times — an hour versus a day, a half-day versus a week, etc.

Product Highlights

CompactLogix: High-performance control solutions for smaller machines.

CompactLogix™ brings together the benefits of the Logix platform — common programming environment, networks, and control engine — in a small footprint. Combined with Compact I/O™, the CompactLogix platform is perfect for tackling smaller, machine-level applications, with or without simple motion. CompactLogix is ideal for systems that require stand-alone and/or system-connected control over EtherNet/IP. Think of every place you need economical, reliable control. With a user memory ranging from 64Kb to 1.5Mb, CompactLogix connects to the NetLinx™ Open Network Architecture with integrated serial, EtherNet/IP, or ControlNet™ (future) channels, modular DeviceNet™ communications, and local I/O capacity that can range from 8 to 30 I/O modules. CompactLogix comes equipped with a CompactFlash card to provide removable and portable nonvolatile storage for user programs and tag data.

The use of a properly loaded CompactFlash offers several benefits to machine builders:

More information...

New ControlLogix Controllers: Ensure the best in performance for your machine.

The 1756-L61, L62, and L63 (L6x) are the latest additions to the ControlLogix® controller family, providing the memory, speed, and processor capabilities designed to meet the demands of even the fastest machines. The performance of a 1756-L6x controller is particularly suited for high-speed motion and drive-system applications. You can now run more motion axes at lower coarse update rates. You can also run more demanding logic in the same processor with motion.

The 1756-L6x controller has an advanced CPU with a high clock speed and a built-in floating-point math coprocessor. This combination executes discrete logic up to twice as fast as the 1756-L55 controller. Function blocks and REAL data type math execute 4 to 5 times faster.

The 1756-L6x controllers offer the following fixed memory choices:

ControlLogix comes equipped with a CompactFlash card to provide removable and portable nonvolatile storage for user programs and tag data. More information...

Kinetix 6000: Multi-axis drive built for motion control.

Kinetix® 6000 multi-axis servo drives are designed to work with ControlLogix and SoftLogix™ controllers as part of the Rockwell Automation Kinetix Integrated Motion solution. The Kinetix 6000 series is designed to lower hardware cost and greatly simplify motion control from installation and programming through operation, diagnostics, and servicing.

Kinetix 6000 drives are ideally configured for packaging, converting, assembly, material handling, and other applications with continuous amperage requirements from 4.0 amps to 49 amps. The integrated design provides dramatic termination and wiring cost-savings, eliminating as many as 395 terminations in a typical 8-axis cartoner solution.

Other performance features include:

The Kinetix 6000 is also built for ease of use, with power rail mounting for 1, 2, 3, 4, 5, 6, 7, or 8 axes — the integrated axis module powers itself and other axis modules. Absolute feedback simplifies machine power-up. Smart motor technology automatically identifies specific motors, which is especially helpful during maintenance. And, the Kinetix 6000 system supports 32 axes per ControlLogix/SoftLogix controller with 16 axes per SERCOS card. And you can add an axis in less than a minute.

Finally, the Kinetix 6000 enclosure is smaller than traditional servo solutions, allowing it to fit under or even inside a machine, rather than across the aisle or on a catwalk — allowing more flexible design of motion applications. More information...