Intelligent Motor Control

Related Links

Intelligent Motor Control

Integration

Premier Integration with PowerFlex® AC Drives

RSLogix™ 5000 v16 and higher drive add-on profiles streamline drives installation with EtherNet/IP™ and ControlNet™ networks by eliminating the task of individually programming the required parameters and tags. You no longer have to complete complicated programming functions when installing PowerFlex drives or constantly refer back to user manuals for specific parameter and tag information.

Premier Integration reduces development time by providing profiles, parameters and standardized tags that users can easily install using a pick list. And, copy and paste programming makes configuring multiple drives effortless.

Features

Benefits

Reduce drive system development time by as much as 70%: Develop systems that are easier to maintain: