Intelligent Motor Control

Variable Speed Control

What's New

Learn More

Related Links

Intelligent Motor Control

Motor Control Applications

Variable Speed Control

For almost any application you have, and any power requirement you need, you’ll find the solution in the Allen-Bradley PowerFlex® family of drives from Rockwell Automation. For motor control applications from low to medium voltage, and from simple to complex, the PowerFlex family of drives from 0.2 kW (0.25 Hp) to 25.4 MW (34,000 Hp) offer world-class intelligent motor control solutions.

Component Class AC Drives

Architecture Class AC Drives

DC Drives

Configured Drive Solutions