Essential Components

Essential Components

Power Products

Specify, configure and commission electrical and electromechanical components with confidence. Our power components include circuit breakers, disconnect switches, contactors and starters, motor protection, distributed motor control, solid-state motor control, and AC drives.

Circuit Breakers Specifications are in English only.
General Information
Allen-Bradley control circuit and load protection products are designed to protect solenoids, relay coils, pilot devices, PLC Outputs and more. They are DIN Rail mountable for quick installation, and are excellent for high-density configurations. These control circuit and load protection devices consist of manual motor controllers, supplementary protectors, fuse holders and high-density protectors, offering a wide range of currents and trip characteristics.
Molded Case 140U Specifications | Literature
Motor Protection 140M, 140-CMN Specifications | Literature
Contactors & Starters, IEC
General Information
The market-leading Modular Control System, MCS, offers you more freedom to configure load feeder solutions through 1200A. MCS offers flexible, modular solutions for your power outputs. The mechanically and electrically coordinated components provide savings in planning, assembly, mounting and operation. MCS load feeder components provide the following control and protection functions; disconnecting means, short-circuit protection, load switching, motor overload protection, DeviceNet Communications, status indication and signaling.
Eco and Compact Starters 141A, 103/107 Specifications | Literature
Mods and Accessories 100/104, 100S Specifications | Literature
Mounting Systems and Starters 190/191E, 190/191S Specifications | Literature
Contactors & Starters, NEMA
General Information
Universally accepted as the preferred brand, Allen-Bradley NEMA motor controls are known for providing superior performance. Allen-Bradley Bulletin 500 NEMA starters have earned a reputation for having the longest lasting, most dependable NEMA starters. Robust design features (such as the time proven vertical lift, gravity dropout operation and the unique tongue and groove guiding system) make Allen-Bradley NEMA starters the reliable solution for all of your application requirements.
AC Mods and Accessories 506, 507, 512, 513, 522, 523 Specifications | Literature
AC Mods and Accessories
Full Voltage Current Tables
500, 505, 509, 520 Specifications | Literature
Definite Purpose Contactors 400 Specifications | Literature
Disconnects, IEC
General Information
The market-leading Modular Control System, MCS, offers you more freedom to configure load feeder solutions through 1200A. MCS offers flexible, modular solutions for your power outputs. The mechanically and electrically coordinated components provide savings in planning, assembly, mounting and operation. MCS load feeder components provide the following control and protection functions; disconnecting means, short-circuit protection, load switching, motor overload protection, DeviceNet Communications, status indication and signaling.
Control and Load Switches 194E, 194R, 194L Specifications | Literature
Disconnects, NEMA
General Information
A disconnect switch is made up of two components — the basic switch and the operating device. Allen-Bradley Bulletin 1494 NEMA Disconnect switches meet industrial requirements for dependable, manually operated disconnecting means. NEMA Disconnect Switches are available in both fixed- and variable depth styles with flange or door mounting. Flange-mounted disconnect switches are also available in an enclosure. They are designed for long-lasting performance in a variety of environments.
Disconnect Switches 1494V,F,G Specifications | Literature
Manual Starting Switches 600, 609, 609U Specifications | Literature
Drives
General Information
Allen-Bradley PowerFlex® family of drives is geared for motor control applications ranging from low to medium voltage. PowerFlex drives meet the industry needs for solution providers; making is possible for OEMs and end-users to utilize applications ranging from 0.2 kW (0.25 hp) to 6,770 kW (9,000 hp). Our Component Class drives offer cost-effective motor control, geared for machine-level and stand-alone applications. Allen-Bradley Architecture Class drives provide superior application flexibility and control system integration for a broad range of power offerings. All PowerFlex drives offer commonality in networks, operator interface and programming — factors that significantly contribute to ease-of-use and faster application start-up.
PowerFlex 4 AC Variable Speed 22A Specifications | Literature
PowerFlex 40 AC Variable Speed 22B Specifications | Literature
PowerFlex 400 AC Variable Speed 22C Specifications | Literature
PowerFlex 40P AC Variable Speed 22D Specifications | Literature
Motor Control, Solid-State
General Information
The Distributed Starter is an integrated, pre-engineered, enclosed compact motor starter and I/O on DeviceNet. Distributed Starters contribute to wire and installation savings by allowing one run of power wiring to be daisy chained. Solid-State Contactors are designed for fast and demanding switching of loads such as heaters, solenoids, transformers and motors. Solid-State Contactors are ideal replacement for electro-mechanical devices or mercury contactors. They can switch single, dual and three phase heaters up to 50 A.
Soft Starters 150, 154 Specifications | Literature
Motor Control, Distributed
General Information
The Allen-Bradley Distributed Motor Control Systems, ArmorStart™, helps to minimize installation costs because of its robust machine mounted design. This is an integrated, pre-engineered, combination starter for full voltage, reversing, smart motor controller, and variable frequency drive applications. The components are mounted closer to the application or on the machine reducing panel space as well as wiring and conduit requirements making it easy for installation and start up.
Distributed Starters 280/281, 283, 284 Specifications | Literature
Motor Protection
General Information
The Bulletin 825-P Modular Protection System for motors offers a compact, modular design that uniquely allows an installer to configure a device’s functional capabilities to match the application requirements. Flexibility is also afforded by accommodating future expansion of the system as the application requirements grow. Ease of installation is provided through pluggable options and accessories. Finally, this next generation design offers greater capabilities with the option of full metering for line voltage and power monitoring in addition to expanded RTD monitoring.
Overload Relays, IEC 193 Specifications | Literature
Overload Relays, NEMA
Codes/Heater Elements
592 Specifications | Literature
Modular Protection 825, 813, 817, 809, 819 Specifications | Literature