Essential Components
Operator Interface Products
Interact with your application using Allen-Bradley quality for reliability and recognition. Our connectivity components include push buttons, signaling and annunciation, and electronic operator interface.
| Graphic Terminals & Message Displays | Specifications are in English only. | |
|---|---|---|
| General Information
Our line of Allen-Bradley operator interfaces offers message displays and graphic terminals as well as Industrial Computers and Monitors to meet your application's requirements. If you are specifying supervisory control and HMI (Human Machine Interface) software, Rockwell Software visualization software offers a scalable, integrated, component-based solution. It is the first human-machine-interface solution to embed Microsoft Visual Basic for Applications into its core functionality and the first to embed the power of ActiveX technology into its graphic displays.
|
||
| Graphic Terminals | 2711, 2711P | Specifications | Literature |
| Message Displays | 2706 | Specifications | Literature |
| Industrial Computers | ||
| General Information
You can depend on Allen-Bradley® VersaView® products, the open computer component of Rockwell Automation® Integrated Architecture, to keep your operations up and running. Rugged VersaView industrial computers and monitors are built to withstand factory environments and powerful enough for your demanding applications. With Rockwell Automation’s expanding VersaView portfolio now you can choose from among light industrial and heavy industrial platforms to cost-effectively achieve the computer functionality your application demands.
|
||
| Industrial Computers | 1500M, 1500P, 1500W, 200R | Specifications | Literature |
| Pushbuttons | ||
| General Information | ||
| Indicators | 800L | Specifications | Literature |
| Pushbuttons, IEC 22mm | 800F | Specifications | Literature |
| Pushbuttons, NEMA 30mm | 800T/H | Specifications | Literature |
| Signaling | ||
| General Information
Allen-Bradley quality Signaling and Solutions products bring safety to your manufacturing process through efficient control and automatic monitoring. They help to reduce downtime by signaling breakdowns and material shortages. They also improve safety by alerting the operator immediately of any hazards. Our signaling solutions are designed to deliver confidence and have a proven track record of meeting automatic challenges.
|
||
| Panel Mount Alarms | 855P, 855PC, 855PB, 855PS | Specifications | Literature |
| Industrial Beacons | 855B, 855BS, 855BM, 855BL | Specifications | Literature |
| Industrial Horns | 855H | Specifications | Literature |
| Stack Lights, 30mm | 855D | Specifications | Literature |
| Stack Lights, 50mm | 855E | Specifications | Literature |
| Stack Lights, 70mm | 855T | Specifications | Literature |