Essential Components

Essential Components

Logic Products

Experience the portfolio of Allen-Bradley products that perform logic-based functions. Our logic components include relays, timers, and temperature controllers, small controllers, control circuit and load protection, control circuit transformers, and power supplies.

Control Circuit and Load Protection Specifications are in English only.
General Information
Allen-Bradley control circuit and load protection products are designed to protect solenoids, relay coils, pilot devices, PLC Outputs and more. They are DIN Rail mountable for quick installation, and are excellent for high-density configurations. These control circuit and load protection devices consist of manual motor controllers, supplementary protectors, fuse holders and high-density protectors, offering a wide range of currents and trip characteristics.
Circuit Breakers 1489 Specifications | Literature
Fuse Holders 1492-FB Specifications | Literature
Miniature Circuit Breakers and Supplemental Protectors 1492-MC, 1492-SP Specifications | Literature
Power Supplies
General Information
The Allen-Bradley family of power supplies offers several solutions to increase the reliability and safety of your application. The N+1 redundancy modules provide a cost effective means for providing back-up power in the event the primary power supply fails. The "Buffer" module provides added reliability for conditions of "Brown-out" when input power is unreliable. The comprehensive line of Switched Mode Power Supplies accepts wide ranges of both AC and DC input voltages and has global certifications to meet worldwide single-phase and 3-phase application requirements.
Control Transformers 1497 Specifications | Literature
Switched Mode 1606 Specifications | Literature
Uninterruptible Power Supply 1609 Specifications | Literature
Programmable Controllers
General Information
With the invention of the programmable logic controller nearly 30 years ago, Allen-Bradley has set the standard in control solutions. Solving key manufacturing challenges including; lower costs, improved throughput, higher quality and increased flexibility have become your major concerns. We offer highly integrated control solutions to assure that your control system will be available to solve those challenges. The benefit to you comes in time savings, cost savings and faster start-ups that result from pre-integrated products designed to work together as well as support services that are available to you from initial conception to ongoing maintenance. Use our Controller Selector to find a platform that fits your requirements today.
Nano Controllers 1760 Specifications | Literature
MicroLogix 1000 1761 Specifications | Literature
MicroLogix 1100 1763 Specifications | Literature
MicroLogix 1200 1762 Specifications | Literature
MicroLogix 1500 1764 Specifications | Literature
SLC 500 1746, 1747 Specifications | Literature
Relays, Timers, and Temperature Controllers
General Information
Allen-Bradley offers the broadest range of relays and timers worldwide. They are designed, manufactured and tested to meet the most demanding worldwide standards and ratings. One-stop shopping saves you time and money, lowering your total cost of ownership. Our General Purpose Relays and Timers offer reliable design, quick replacements, panel space-saving and solutions. Our Industrial Relays and Timers are designed for heavier-duty applications, large loads, long life and safety circuits.
General Purpose Relays 700-H(A,B,C,K,L,P) Specifications | Literature
General Purpose Electronic Timers and Counters 700-FE, 700-FS, 700-HR Specifications | Literature
Industrial Relays and Timers 700-CF, 700-CRF, 700-M, 700-P Specifications | Literature
Solid-State Relays 700-SA, 700-SC, 700-SE, 700-SH, 700-SK Specifications | Literature