Essential Components

Essential Components

Connectivity Products

Lower labor costs, increase available real estate, and maximize the value of your assets with efficient & effective connectivity. Our connectivity components include terminal blocks, wiring systems, distributed I/O, cordsets and DeviceNet media, and through-panel connection systems.

Connection Systems Specifications are in English only.
General Information
Now there's no need to call all over town to get connected, because you can meet all your connection needs with just one call to Rockwell Automation. We offer a wide variety of Allen-Bradley cables, cordsets, patchcords, Y-cables, distribution boxes and receptacles to satisfy even the toughest industry applications.
Cordsets & Patchcords 889N, 889D, 889P, 871A Specifications | Literature
Distribution Boxes 898D, 898P Specifications | Literature
Field-Attachable Connectors 871A, 889D, 889P, 889M Specifications | Literature
Receptacles 888N, 888D, 888R, 888P Specifications | Literature
Distributed I/O
General Information
The Distributed I/O offerings of Rockwell Automation are broad and diverse and allow you to tailor your I/O to your precise needs — whether In-Cabinet (IP20), On-Machine (IP67), Modular or Block. Our I/O solutions can improve productivity, enhance control system reliability, lower your costs for installation and maintenance, and save you valuable real estate.  Reduce the challenges you face each day. Explore what our I/O can do for you. Need help selecting the right I/O for your application? Try our I/O Selector!
ArmorBlock I/O 1732 Specifications | Literature
CompactBlock LDX I/O 1790/D/P Specifications | Literature
CompactBlock I/O 1791D/P/R Specifications | Literature
Embedded I/O 1799 Specifications | Literature
Enclosures
General Information
Allen-Bradley's brand of definite-purpose style enclosures are designed for commercial, OEM and light industrial applications and are to be used as electrical control housing, electrical junction boxes or terminal wiring enclosures. The enclosure features: aesthetically streamlined lift-off screw cover design, culus and CE Listing with Type 4/4X IP66 rating, superior seamless foam-in place gasket seal, cost effective solution.
Definite Purpose Enclosures 598, 800H Specifications | Literature
Terminal Blocks & Wiring Systems
General Information
A leader in industrial terminal blocks, Rockwell Automation brings quality, experience, and product knowledge to you so that you can specify and use Allen-Bradley terminal blocks with confidence. We also supply power blocks, fuse blocks, supplementary circuit protection, PLC wiring systems, and marking systems — all designed and built to the well-known and rigorous Allen-Bradley quality standards.
Terminal Blocks, IEC 1492-(J,H,WFB,K,L) Specifications | Literature
Terminal Blocks, NEMA/EEMAC 1492-(F,CA,CE,HM) Specifications | Literature
Wiring Systems 1762, 1764, 1769 Specifications | Literature