Condition Monitoring

Condition Monitoring Solutions

Sensors & Accessories

9000 series Accelerometers are designed for use in a broad range of applications including high frequency, low frequency and high temperature and offer a variety of frequency ranges and reference sensitivities to provide the best selection for each measurement application.

The 2100 Series of non-contact pick-ups [PDF] are designed to meet the stringent requirements of the American Petroleum Institute (API) Standard 670. The sensors are non-contacting eddy-current type transducers that measure the dynamic and/or static displacement of the target relative to the mounting fixture. The system consists of a non-contact pickup probe, oscillator/demodulator (probe driver) and interconnecting cable. These systems are typically used to measure shaft radial and axial vibration, shaft eccentricity, shaft axial position, case expansion, differential expansion and other instances where non-contacting, relative measurements must be made.

Rockwell Automation also provides various switch boxes, switch panels, terminal boxes, connectors, cables and enclosures for your custom machine monitoring solution.