Condition Monitoring Solutions
Protection Systems
When your application requires a condition monitoring and protection solution that provides superior machine reliability, an online, continuous protection is your best choice.
The Allen-Bradley® XM® series [PDF] of intelligent I/O modules can process in real-time the critical parameters used in assessing the current health, and predicting the future health of industrial machinery — providing machinery protection where needed, and reducing downtime.
Additionally, maintenance departments can utilize the information provided by the XM series to develop optimized maintenance schedules based upon the actual or predicted condition of the assets instead of relying only on manufactures recommended Predictive Maintenance (PdM) intervals. Predictive Maintenance is a well-proven strategy that can significantly reduce maintenance costs and improve MRO spares management.
Integrated, open or standalone, the XM series of Intelligent I/O Modules provides a proven, reliable and cost-effective solution for all of your monitoring requirements. The XM series includes the following modules:
- XM-120 & 121 Dynamic Measurement Modules
The XM-120 [PDF] (Standard) and the XM-121 (Low Frequency) Dynamic Measurement Modules are intelligent 2 channel general-purpose monitors that support measurements of dynamic inputs such as vibration, pressure and strain.
- XM-120E Eccentricity Module
The XM-120E [PDF] provides four key measurements including the peak-to-peak eccentricity value, the instantaneous gap value and the minimum and maximum observed gap values.
- XM-121A Absolute Shaft Module
The XM-121A [PDF] Absolute Shaft Module is an XM-121 Low Frequency Dynamic Module with alternative XM-121A firmware loaded. In application the Absolute Shaft Module is almost exclusively deployed on large steam turbines.
- XM-122 gSE Vibration Module
The XM-122 [PDF] gSE Vibration Module is an intelligent 2-channel special-purpose monitor that is uniquely suited for monitoring of vibration in rotating equipment fitted with rolling-element bearings.
- XM-123 Aeroderivative Module
The XM-123 [PDF] Aeroderivative Module is an intelligent 2-channel special-purpose monitor that is uniquely suited for monitoring Aeroderivative Gas Turbines.
- XM-160/161/162 Overall Machine Protection
The XM-16x [PDF] Overall Vibration Modules are a series of intelligent 6-channel monitors designed to cost effectively serve applications for real time monitoring of overall (direct) vibration.
- XM-220 Dual Speed Module
The XM-220 [PDF] Dual Speed Module is an intelligent 2-channel module that accepts input from two tachometers of any standard type including eddy current probes, magnetic pickups, optical tachometers and TTL output devices.
- XM-320 Position Module
The Allen-Bradley XM-320 [PDF] Position Module is a 2-channel general-purpose monitor that supports Axial Position, Valve Position and Case Expansion and Differential Expansion Independent measurements per channel.
- XM-360 Process Module
The XM-360 [PDF] Process Module is an intelligent 6-channel general-purpose process monitor.
- XM-361 & 362 Temperature Modules
The XM-361 [PDF] Universal Temperature Module and the XM-362 Isolated TC Temperature Module are intelligent 6-channel temperature monitors.
- XM-440 Master Relay Module
The XM-440 [PDF] Master Relay combines 4 relay outputs with XM bus master capabilities to provide remote, shared and voted relay operation for distributed XM measurement modules
- XM-441 Expansion Relay Module
The XM-441 [PDF] offers 4 high power relays suitable for use in most protection applications.
- XM-720 Machine Monitor
The Allen-Bradley XM-720 [PDF] family of Machine Vibration Monitors provides users everything that they need in a compact, easy to install, operate and maintain package.
- 1440-DYN02-01RJ Dynamic Measurement Module
The 1440-DYN02-01RJ Dynamic Measurement Module [PDF]is an intelligent 2-channel general-purpose monitor, with its own spring clamp style terminal base [PDF] that supports measurements of dynamic inputs such as vibration, pressure and strain. The module is designed to be tightly integrated with ControlLogix, when linked by a 1440-ACNR ControlNet Adapter, with support provided through RSLogix 5000 Add On Profile for configuration and user accessible I/O and configuration assemblies.
- 1440-ACNR ControlNet Adapter
The 1440-ACNR ControlNet Adapter [PDF] seamlessly adapts an XM Bus network to ControlNet and to Rockwell Automation’s Logix control platform. The XM Bus network can be comprised of up to 10 XM 1440-DYN02-01RJ modules.