Condition Monitoring

Condition Monitoring Solutions

Walk Around

The Enpac® family is a collection of Windows® CE based, high performance, portable condition monitoring data collectors and signal analyzers. Enpac allows for easy condition monitoring of equipment found in many process industries.

The Enpac 2500 is the latest addition to the Enpac family of portable data collectors.

The Enpac 2500 [PDF] combines with the RSI Emonitor software to create an easy to use, cost effective, scalable solution that meets the needs of the novice as well as advanced user. The small, rugged, and light weight design makes it ideal for industrial environments. New 1/4VGA color LCD display allows for clear viewing in almost any light situation. Speed improvements through the addition of the latest chip design and co-processor for winCE environment. 2-Channel function option allows for advance use of orbits, cross channel phase, and simultaneous data collection. Modular design offers easy component add on and future improvements.