Condition Monitoring Solutions
Reliability Solutions for Optimizing Productivity
Condition monitoring systems or programs help keep your plant floor running productively by detecting potential equipment failures. Previously, a problem was recognized by:
- Noise identified by maintenance people
- Visual identification by operators
- Control system indicators such as temperature or pressure
- Electrical equipment issues such as high current
- Product quality reports
Today, Dynamix Condition Monitoring uses "early warning" data, collected manually or via automation systems, to continually assess the condition of plant floor equipment and preventing problems before they occur.
The Dynamix family, a condition-based monitoring system*, can help provide solutions for predictive maintenance, machine protection, and increased machine performance.
- Walk Around Predictive Maintenance — Predictive maintenance programs focused on reliability and lowering maintenance expenses.
- Real Time Protection — Real time machinery protection to prevent future damage or damage to connected equipment.
- Surveillance — Machinery diagnostics performed by control systems to increase productivity.
*The same software platform — Emonitor and sensors are utilized to complete any of the condition monitoring solutions.
Condition Monitoring is an effective method for maximizing Return on Net Assets (RONA) and improving Overall Equipment Effectiveness (OEE). Type of return condition monitoring can offer: