Training Services
Computer-Based Training
Hands-on training with real world examples is the key to learning and retention. This is especially true of Rockwell Automation computer-based training courses. Our computer-based training courses provide engaging, interactive features that enhance your learning experience:
- Interactive and integrated exercises
- Animated and descriptive technical explanations
- Interactive software simulations
- Knowledge post-tests
- Online help
Licensing options
RSTrainer products use FactoryTalk Activation. The standard RSTrainer ships with a single node-locked activation and is licensed for use on a single machine. RSTrainer Enterprise Edition ships with five licenses and is designed to provide greater flexibility with managing multiple-users concurrently over a network. Enterprise Edition is ideal for companies that have a large number of people to train.
If you are looking for self-directed and self-paced instruction, the following courses are available on CD-ROM. Click on a link to view more information about the course content:
Modular Programming for Machine Applications Training Kit
New Self-Study Training Kit: Follow a technical expert through video and audio instruction and learn how to produce a software design specification for a machine or line of machines.
Communications
- RSTrainer for RSLinx Software
- RSTrainer for EtherNet/IP - Communications and Diagnostics
- RSTrainer for EtherNet/IP - Hardware and IP Addressing
- RSTrainer for EtherNet/IP Bundle (Includes 2 EtherNet/IP CBTs)
ControlLogix & RSLogix 5000 Software
- RSTrainer for ControlLogix Fundamentals
- RSTrainer for RSLogix 5000 Software — Project Configuration
- RSTrainer for RSLogix 5000 Software — Offline Programming
- RSTrainer for RSLogix 5000 Software — Online Monitoring
- RSTrainer for RSLogix 5000 Software — Motion
- RSTrainer for RSLogix 5000 Software Bundle
Industrial Automation
PLC-5 & RSLogix 5 Software
Visualization
- RSTrainer for FactoryTalk View Machine Edition — Applications and Displays
- RSTrainer for FactoryTalk View Machine Edition — Drawing Objects
- RSTrainer for FactoryTalk View Machine Edition — Interactive Objects
- RSTrainer for FactoryTalk View Machine Edition Software Bundle (Includes all three FactoryTalk View ME titles)
SLC-500 & RSLogix 500 Software
- RSTrainer for SLC 500 — Hardware Fundamentals
- RSTrainer for SLC 500 — Programming Fundamentals
- RSTrainer for SLC 500 Fundamentals Bundle
- RSTrainer for RSLogix 500 Software — Online Monitoring
- RSTrainer for RSLogix 500 Software — Offline Programming
- SPANISH: RSTrainer for RSLogix 500 Software — Offline Programming
- RSTrainer for RSLogix 500 Software — Documenting and Searching
- RSTrainer for RSLogix 500 Software Bundle Includes all three RSLogix 500 titles!
- RSCompanion for SLC 500 and MicroLogix Processors
Miscellaneous
Click one of the following topics for more information:
- Web-based training vs. computer-based training-choosing the right solution to meet your needs
- Minimum system requirements
For questions and comments, please email trainingservices@ra.rockwell.com