Safety Services
Comply with Safety Standards to Reduce the Risk of Injuries and Improve Productivity
The ongoing development of global safety standards and technologies, have made manufacturing safety a powerful tool to optimize your production environment. The implementation of these standards and technologies not only help to reduce injuries; they provide major improvements in manufacturing productivity and efficiency, including the morale of employees and your cutomers.
The ongoing need to determine the current risk level of one machine or an entire plant floor is a huge task and many companies do not know where to begin. Rockwell Automation has a global safety team of principle consultants to assist end users, integrators and OEM’s at any step of a safeguarding project – from training and standards assistance through validation and startup.
Compliance consulting is performed to help you meet industry and global standards and how to design functional safety. We can assist in a risk assessment, standards identification, system engineering, evaluation and technical construction file management for self certification required for compliance for importing machines into the respective jurisdictions.
Compliance consulting includes:
- CE conformance
- Functional safety (i.e., ISO 13849-1 and IEC 62061
- ISO, ANSI, IEC, CE, OSHA, NFPA, CSA, AS