Remote Support Services
Remote Access Dial-In Paging Modem
With a Remote Access Dial-In Paging Modem you can:
- Easily collect data or alarm conditions real time from Allen-Bradley controllers (Enhanced PLC-5 , SLC 5/03, 5/04, 5/05, MicroLogix 1000, 1200 or 1500)
- Quickly and easily program Allen-Bradley controllers from a remote location
- Send messages to an alphanumeric pager or the message window of your cell phone
Each kit contains Microsoft Windows® based configuration software. This software configures the Remote Access Paging Modem communications between your Allen-Bradley controller and your alphanumeric pager service provider. The configuration software allows you to custom configure:
- address books of people to receive pages
- up to 250 alarm triggers (binary or integer)
- up to 100 characters of alphanumeric message text per alarm with your choice of Integer File variables embedded in the text messages
Sample Paging Configuration
A critical alarm temperature condition is present in a control process. An alarm condition generated by a Remote Access Paging Modem can be displayed on a alphanumeric pager as:
Tank # 7 is over temperature Current temp is 100 degrees Celsius
In the alphanumeric page, the alarm text is Tank # {N7:10} is over temperature Current temp is {N10:5} degrees Celsius. The variables 7 {N7:10} and 100 {N10:5} where embedded into the alarm text. These variables ( 7 and 100) are integer file values.