Remote Support Services

Related Links

Downloads

Remote Support Services

Support Products

Remote Access Dial-In Ethernet Modem

The Dial-In Ethernet modem combines a four port managed switch with a 56K modem, allowing a remote connection to your Ethernet network. The built-in management interface allows flexibility when implementing the device to your new, or existing application.

Security

Benefits

Reduces costs associated with travel and downtime, by allowing the ability to connect from a standard phone line and:

Features