Remote Support Services

Related Links

Remote Support Services

Support Products

Ethernet Diagnostic Module (9300-8EDM)

Gain Control of Your Ethernet Network

Maximize your network uptime and overall productivity by monitoring network status through the control system. With the Allen-Bradley Ethernet Diagnostic Module (9300-8EDM), you now have real-time access to critical network data through your Logix-based control system. The Ethernet Diagnostic Module appears as standard I/O, seamlessly integrating into Logix programs and updating tags automatically. This allows you to continuously monitor your network for configuration changes, traffic overload, and unauthorized access — and proactively implement changes to prevent a significant reduction in performance or unplanned downtime event.

The Ethernet Diagnostic Module features minimum configuration and maximum functionality:

Connectivity to Logix Controllers

The Ethernet Diagnostic Module easily connects with Logix controllers. When the module is installed, the controller automatically scans and identifies it. Once the module is identified, network status is easily viewed in ladder logic and is automatically updated in tags. Combine the 9300-8EDM with a Logix Platform controller to identify and restrict unauthorized users, monitor traffic levels port by port, and dentify network configuration changes.

Ethernet Diagnostic Module Specifications

Specifications
Environment: Operating Temperature: 0 to 60°C (32 to152 °F)
Storage Temperature: -20 to 70°C (-4 to 158 °F)
Compliance: UL/CUL Certified, ODVA Ethernet/ IP Conformance Tested
Power Requirements: 8 to 48VDC (230mA @24VDC typical, 300mA @24VDC max)
Network Ports: 8 RJ-45 10/100 full/half duplex ports
Protocols: TCP/IP, EtherNet/IP, Telnet, Http, DHCP, Bootp, FTP, IGMP
EtherNet/IP Features: MAC ID Management, Bandwidth Alarming, Port Control, Link Status, Scaled Bandwidth Information, Connections Active
Other Switch Features: VLAN, IGMP Snooping, IGMP Query V1&V2, DHCP Server, Bootp Server, QoS, Port Mirroring
Options: 9300-FTI 1 Gigabit Fiber Optic Transceiver
Dimensions: 2.0" x 4.5", 5.08 cm x 11.43 cm