OnSite Services
Drives Startup Services
Integration and start-up of your system does not need to be complex and time consuming. With ProtectionPlus Drives Start-up Services, you can leverage our extensive product and industry experience to quickly commission drives and reduce the time between integration and actual machine operation.
Benefits
- Reduce time between integration and actual start-up
- Provide a cost-effective alternative to internal start-up resources
- Improve drive operation
- Reduce risk of performance problems and premature equipment failures
- Improve labor cost forecasting (thru fixed cost of services)
- Provide extended parts and labor warranty to two full years
Features
- Verification of proper drive and motor installation, control and power wiring, and AC voltage and distribution network
- Power-up, drive checks, grounding checks and setup
- Custom drive configuration/tuning to meet specific application requirements
- Adjustment of operating parameters for optimal performance
- Documentation of drive and motor nameplate information, application information, drive settings and operating parameters
- Extend an eligible product parts warranty and add a labor warranty*
Pre-Service Checklist
Before ProtectionPlus Drives Start-Up Services are performed, the following must be provided by the customer:
- A motor in good working condition
- Complete installation of the drive according to standard Allen-Bradley installation instructions
- Access to the drive and appropriate personnel to assist the start-up technician
- Proper control signals and speed reference
- A purchase order (PO) number prior to issuing any labor authorization communications
- A safe work environment
* Warranty terms vary. Please see specific agreement terms