| Specifications |
| Operating Temperature: |
0 to 60 ºC (32 to 152 ºF) |
| Storage Temperature: |
-20 to 70 ºC (-4 to 158 ºF) |
| Weight: |
1.5 lbs |
| Compliance: |
FCC part 68, Part 15-class b, UL/CUL Certified, CTR 21, CE, UL Class 1 Div 2 Hazardous |
| Power Requirements: |
8 to 48VDC (200 mA at 24V typical, 300 mA max) |
| Network Ports: |
4 RJ-45 10/100 full/half duplex jacks |
| DTE Rates (Asynchronous): |
Host to DSP - Internal high speed serial interface |
| Line Rates (V90): |
56K thru 28K bps |
| Line Rates (V.34): |
28.8K thru 2400 bps |
| Error Control/Data Compression: |
V.42, V.42bis MNP Classes 3,4 |
| Phone Interface Connection: |
RJ11C |
| Phone Line Requirements: |
Unconditioned PSTN dial-up |
| Transmit Level: |
Dial Line: -10dBm fixed |
| Carrier Detect Threshold: |
-10 to -43dBm |
| Switch Characteristics: |
VLAN, QoS, IGMP, Port Mirroring |
| Routing Characteristics: |
Automatic Dial-Out, DHCP, BOOTP, PAP, CHAP |
| Protocols: |
TCP/IP, PPP, RIP, NAT, Telnet, FTP, DHCP, BOOTP |
| Dimensions: |
See Diagram |