Online & Phone Support

Related Links

Downloads

Online & Phone Support

Support Products

Remote Access Dial-In Serial Modem


Specifications
Operating Temperature: 0 to 60 ºC (32 to 152 ºF)
Storage Temperature: -20 to 70 ºC (-4 to 158 ºF)
Weight: 1.5 lbs
Compliance: FCC part 68, Part 15-class b, UL/CSA Certified, CTR 21
Power Requirements: 8 to 48VDC 100 MA at 24V, 200MA at 12V
Switches: 4 Default Profile Selection Switches,Power Switch
DTE Rates (Asynchronous): 230.4K,115K,57.6K, 38.4K, 19.2K,9600,4800,2400,1200 and 300 bps
Line Rates (V90): 56K thru 28K bps
Line Rates (V.34): 28.8K thru 2400 bps
Error Control/Data Compression: V.42, V.42bis MNP Classes 3,4
Phone Interface Connection: RJ11C
Phone Line Requirements: Unconditioned PSTN dial-up
Transmit Level: Dial Line: -10dBm fixed
Carrier Detect Threshold: -10 to -43dBm
Facsimile Compatibility: ITU Group 3 fax machines and fax modems, ITU V.17, V.29, V.27ter, V.21Channel 2, T.30, T.4, EIA-578 Class 1 compatibility for fax software
Facsimile Operating Speeds: Send/receive: 14,400 bps to 2400 bps
Dimensions: See Diagram