Online & Phone Support
Support Products
Remote Access Dial-In Serial Modem Ordering & Availability
Three Remote Access Dial-in Modem Kits are available: a universal kit (for most applications), a DH485 kit, and a DH+ kit. Kits can be ordered using the following catalog numbers:

9300-RADKIT
Connects to MicroLogix (1000,1200,1500), SLC (5/03,5/04,5/05,) PLC-5, CompactLogix, FlexLogix, ControlLogix, 1203-SSS (universal kit)
9300-KERAD
Connects to DH485 (includes a 1747-KE DH485 Interface Module)
9300-KF2RAD
Connects to DH+ (includes a 1770-KF2 DH+ Interface Module)