Online & Phone Support
Support Products
Remote Access Dial-In Serial Modem Applications
Remote Access Modem Kits offer dial-in connections to the most common control system configurations.
SLC 503,504,505
Use the 9300-RADKIT to remotely connect to channel 0. Upload/Download programs, make program changes, monitor data and system status.
DH+
Use the 9300-KF2RAD kit to remotely connect to a DH+ network via an 1770-KF2 module. Check network status upload/download programs and monitor data in networked devices.
MicroLogix 1000,1200,1500
Use the 9300-RADKIT to remotely connect to channel 0 of MicroLogix Controllers. Upload/Download programs, make program changes, monitor data and system status.
SLC504 Passthru
Use the 9300-RADKIT to remotely connect to a SLC504 with the PASSTHRU feature enabled. Monitor data, upload/download programs to devices on the DH+ network via the SLC 504.
Logix
Use the 9300-RADKIT to remotely connect to channel 0. Upload/Download programs, make program changes, monitor data and system status.
PLC5
Use the 9300-RADKIT to remotely connect to channel0. Upload/Download programs, make program changes, monitor data, system status and perform RIO passthru upload and downloads to PanelView terminals.
1203-SSS
Use the 9300-RADKIT to remotely connect directly to SCANPORT devices. Remotely monitor status, change parameters retrieve fault information.
-
DH485
Use the 9300-KERAD to remotely connect to a DH485 network via an1747-KE module. Check network status. Upload/download programs and monitor data in networked devices.