Network Services
Properly Designed, Implemented and Managed Networks are Key for System Reliability
The Network & Security Services team is truly a converged organization made up of manufacturing engineers and IT professionals. We can can help you realize the value and benefits of manufacturing convergence and help negate the impacts that can sometimes occur when systems are not properly designed or deployed.
No matter where you are in your control system lifecycle, our Network Specialists collaborate with you allowing you to achieve your production and business goals.
Good network design and planning is the foundation upon which performance and reliability are built. The process starts with collaboration between you and Rockwell Automation and continues through to ensure that the network built will best meet the needs of your system.
- Network Design Development offers a range from a design framework document that can be implemented by a network or IT specialist to a full design package or any subset in between. The required deliverables are determined during the initial collaboration.
- Network Migration Development offers design assistance that focuses on upgrading an existing network that typically begins with an assessment. The deliverable includes a hardware and media path forward based on your requirements and current status of the network.
- Network Standards Development offers assistance if you require plant or corporate wide standards for network consistency. The deliverable includes recommendations to be incorporated in a standards document based on blend of industry standards and your requirements.