Additional Services

TechLabs

Product Performance Testing

Services Available

We offer testing services to verify product suitability in a wide range of operating environments in industrial, commercial and transportation applications. The services are performed to established national and international standards or to specific customer requirements. Our highly experienced staff can provide complete testing and consulting services in the following areas:

Shock & Vibration

We offer shock & vibration testing with two shaker tables up to a capacity of 12,000 lbf for vibration and 24,000 lbf for shock with a maximum acceleration of 80g and a gravity drop table capable of shock pulses of 120g. Computer control for the shaker tables provide sine or random vibration from 5 to 2000Hz.

Ingress Protection

Enclosure and product integrity testing against water environments are performed in a specially designed room.

NEMA categories

IEC 60529 Enclosure Ingress Protection Categories

Testing to other specifications and standards are available upon consultation with laboratory staff.

Additional services offered are temperature/humidity testing and EMC evaluations.

Please contact us for further information.